Frontal view of the OM Solo dispenser
Dispenser

OM SOLO

Single Outlet High Power Dispenser
key benefits

Single Outlet High Power Dispenser

Configurable Design meets Superior Power

Maximize Throughput

Liquid-cooled cables deliver up to 800 A for faster charging sessions

Enhance Driver Clarity

A highly configurable interface delivers intuitive guidance and brand familiarity

Configure to Your Site

Charge post technology and features adapt to your specific site needs

Maintain Telecom-Level Uptime

Integrated digital tools and automation ensure maximum charger reliability

engineering Excellence

An Experience to Remember

UI elements of the digital interface

Works like a smartphone

An award-winning, unified interface delivers smartphone-like simplicity on a 15-inch HD touchscreen.

OM Solo with a branded farewell screen

Instantly recognizable

Integrate branded content, select UI colors, choose your logo placement, and customize cabinet colors for a cohesive look and feel recognizable to drivers.

BRAND EXPRESSION
Close-up of the OM Solo interface with a sound icon

Sound on.

Audio cues complement the visual interface to guide drivers through each step, creating a more connected experience.

X-ray image of the OM Solo with liquid-cooled cable and connector

Cool. Isn’t it? 

Cable and connector cooling is configurable to meet performance and installation requirements at the site level.

 

800 A
Liquid-cooled

An 800 A liquid‑cooled cable and connector enable the highest charging performance, delivering peak current in compact installations with cable lengths of up to 5 m.


600 A
Phase-cooled

A 600 A phase‑cooled cable and connector offer a more cost‑efficient and robust solution, supporting longer cable lengths with reduced system complexity and higher operational durability.

Configurable charge post technology

Fit for Purpose 

OM Solo adapts to any site, use case and vehicle with configurable technology
  • Connectors: liquid-cooled or non-cooled
  • Cables: 5m with CMS or 3.15m without CMS
  • Display: no display or 15” HD touchscreen
  • Exterior branding: logo, wrapping or paint coating
  • Optional speaker
  • Optional payment terminal
     

OM Solo Specifications

DC Output: Liquid-Cooled CCS / NACS Phase-Cooled CCS Air-Cooled NACS
Output Current: (per outlet) up to 800 A up to 600 A up to 375 A
Output Voltage: 150 - 980 VDC 150 - 980 VDC 150 - 980 VDC
Number of Outlets: Single outlet Single outlet Single outlet

Connectors:

CCS1/2 liquid-cooled or phase-cooled
NACS liquid-cooled or air-cooled

Cables:

3.15 m (10.3 ft) without CMS
5 m (16.4 ft) with CMS

Display:

15” HD touchscreen, optional without display

HMI Design:

Info modules: pricing, payment method, help content, idle state info

Branding modules: brand color, logo and messaging,
app integration, rich media

Languages:

English, French, Spanish, German, Italian, Norwegian, Dutch,
Swedish, Danish, 7+ languages coming

Exterior Co-Branding:

Logo, wrapping, paint coating

Audio:

Speaker

Payment Terminal:

Optional payment terminals available

Display:

Type: 15” HD full-color anti-glare LCD
Brightness: 1600 nits
Contrast: 1000:1
Interface: Touchscreen

Lighting:

Roof: RGBW LEDs
Gun holder: RGBW LEDs

Authentication Methods:

RFID, Autocharge, Plug & Charge, mobile app,
QR code, credit/debit card

External Accessories:

Payment station

Remote Management:

Access control, configuration, diagnostics, software updates¹

Operating Conditions:

Operating from -30°C to 55°C (-22°F to 131°F) with derating
Storage from 5°C to 40°C (41°F to 104°F), IEC 60721-3-1

Altitude: up to 2000 m (6562 ft)
Humidity: up to 95%, non-condensing
Impact resistance: IK10
IP rating: IP65 internal enclosures

Form Factor:

Dimensions (H x W x D): 2165 x 540 x 250 mm (85.2 x 21.2 x 9.8 in)
Weight: 150 kg

Enclosure type: aluminum body
Accessibility: ADA and DIN 91504 requirements for height, reach, and user interface

Compatible Power Cabinets:

OM M-Series, OM X-Series

DC Power Cable:

(CE): 4 x 300 mm² (max.) (NA): 4 x 600 MCM AWG (max.)

Auxiliary AC Supply from Cabinet:

(CE): 400 V AC (3 x 2.5 mm² + PE)
(NA): 480 V AC (3 x 12 AWG)

Interlock Cables:

(CE): 1 x 2 x 2.5 mm² + shield (NA): 1 x 2 x AWG18 + shield

Distance & Communication:

Ethernet: 100 m (328 ft), up to 150 m / (492 ft) (in development)

Safety Standards:

IEC 61851-1 ed 3, IEC 61851-23 ed 2, IEC 61851-24 ed 1,
IEC 62196-2, IEC 62196-3, IEC 62196-3-1, IEC 61439-7,
UL 2202, UL 2231-1, UL 2231-2, CSA 22.2, SAE J3400

Metering:

(CE): MID/Eichrecht (in development)
(NA): CTEP/NTEP (in development)

EMC:

(CE): IEC 61851-21-2:2018, IEC 61000-6-8:2020
(NA): FCC part 15

Manufactured:

USA & Europe

OCPP:

OCPP 1.6 JSON, OCPP 2.0.1, OCPP 2.1

Vehicle Communication Protocols:

IEC 61851-23 ed2 and -24 / DIN 70121, ISO 15118-2, ISO 15118-20, Autocharge

Expected Lifespan:

10 years²

¹ Subject to Service Package coverage
² Expectation based on uninterrupted Service Package coverage, possible refurbishment based on use, and use in suitable environmental conditions including limited exposure to sea water, conductive dust, and condensing humidity

Mix and match

The Power to Choose

ABB E-mobility's OM System charging products in a line

En savoir plus sur nos
solutions de recharge