DC
Wallbox
DC Charging
Flexible wall-, or pedestal-mounted DC Wallbox
Evaluated and tested to the highest standards
Broad range of connectivity options to control, monitor and maintain
Developed together with leading electric vehicle manufacturers, the DC Wallbox offers fast charging up to 24 kW in a compact footprint.
With its single CCS or dual CCS and CHAdeMO connector and various installation options, the Wallbox enables flexibility to serve a variety of site conditions and the widest range of electric vehicle models. As an example, the DC Wallbox is well suited to serve postal fleet, school bus, refuse, and yard trucks within the fleet segment.
NA version is available in single and three phase variants.
The DC Wallbox (CE Version) can also be installed on a cart and easily be used as a mobile charger.
Evaluated and tested to the highest standards by independent, third-party safety certification organizations and certified with EMC Class B protection for 3-phase variants, the Wallbox offers safe use at all times.
With its integrated ground-fault and trip protection the DC Wallbox protects both user and car.