C50_Product_Page_Hero
Compact

C50

Built to Power Places

Built to Power Places

A superior performance at the smallest footprint

Compact Power

Made 235mm thin for flexible installation in diverse spaces

Branded Experiences

Configurable design aesthetics on an intuitive interface

Fully Managed

24/7 Asset management for operational efficiency

C50 in front auf Retail operator
C50

Optimized for Destinations

Our compact fast-charger is tailor-made for destinations. From shopping centers to supermarkets, the C50 is designed to enhance retail businesses by aligning optimal shopping and charging durations.

Key Features

Front-facing C50 charger with one connector in use

Optimal Performance

50 kW output: One vehicle receives a week’s worth of charge (approx. 250 km/155 mi) during a one-hour stay. 

2x 25 kW granularity: Two vehicles charge simultaneously to maximize plug availability on site during peak hours.

Mid-shot of the C50 charger's HMI on a large screen

User-Centric Interface

The central 21.5-inch interactive HD touch screen with a unique UI provides clarity and simplicity to EV drivers throughout the charging process.

The corner of a C50 charger configured to dark blue

Configurable Touchpoints

Make your brand visible for a premium site experience.

Physical touchpoints
Choose logo placements, signal light colors, and custom cabinet colors in automotive-grade paint.

Digital touchpoints
Configure HMI colors and integrate branded moments and loyalty programs without compromising on UX.

C50 Specifications

DC Output:

Output Power: 50 kW
Dynamic Power Sharing: 25 kW power granularity

Output voltage: 150 - 980 V
Output current (continuous): 150 A

Number of outlets: dual outlet
Total system efficiency: up to 96 %

AC Input:

Nominal voltage:
(CE): 400 Vac (± 10 %) (NA): 480 Vac (± 10 %)
Nominal input current (RMS):
(CE): 77 A (NA): 64 A

Frequency: (CE): 50 Hz (± 10 %) (NA): 60 Hz (± 10 %)
Earthing systems: (CE): TN-C, TN-C-S, TN-S, TT (NA): WYE

Inlet cable size per phase (no neutral): multi core cable,
max. 28 mm (1.1 in) outer diameter

Power factor: ≥ 0.99 @ full load
Total Harmonic Distortion (THD): < 3 %
Overvoltage category: III
SPD: (CE): Type 1 + 2 (NA): Type 1

Operating Conditions:

Operating from -30 °C to 55 °C (-22 °F to 131 °F)
Storage / transport from -5 °C to 40 °C (23 °F to 104 °F)
Altitude: 2500 m (8202 ft)
Humidity: up to 95 %, non-condensing

Impact resistance: IK10
(LED, IM30 payment terminal, gun holder: IK08)
IP rating: IP54, NEMA 3R; indoor and outdoor rated

Noise emission: 55 dB(A) average @ 1 m, 25 °C (77 °F), ISO 11203
Intended use: indoor and outdoor
Mounting options: floor mounted
Environment pollution degree: Class 3

Form Factor:

H x W x D: 1967 x 853 x 235 mm (77.4 x 33.6 x 9.3 in)

Weight: 175 kg (385 lbs)

Accessibility: meets ADA requirements for height,
reach, and user interface

Enclosure type: high-durability aluminum body
Corrosion resistance: C5-H, ISO 12944

Display:

Type: 21.5” HD full color anti-glare LCD
Brightness: 1300 nits; Contrast: 5000:1
Interface: Touchscreen

HMI Configuration:

Info modules: pricing, payment method, follow my charge data, geek view, help content, idle state info

Branding modules: brand color & font, logo, media modules,
app QR code, outro screen, LED lighting color code

Languages:

English, French, Spanish, German, Italian, Dutch, Norwegian
(others available via software upgrade)

Connector Options:

Air-cooled CCS1, CCS2, J3400 (NACS)

Cable Management System (CMS):

Integrated balancer CMS contained in sealed oil chamber

Cable:

Length: 4.2 m (13.8 ft)
Reach: 3.9 m (12.8 ft)
Type: Air-cooled

Authentication Methods:

RFID, Autocharge, Plug and Charge, credit/debit card, mobile app

RFID System:

ISO 14443 A/B to part 4 and ISO/IEC 15693 and
the following standards: NFC, Calypso, Ultralight, Paypass, HID

Lighting:

Dual RGBW LED strips on top

Remote Management:

Access control, configuration, diagnostics, software updates

Safety Standards:

(CE): IEC 61851-23 ed 1 IEC 61851-1 ed 3
(NA): UL 2202, UL 2231-1, UL 2231-2, CSA 22.2 No.346:22

Metering:

(CE): Eichrecht (NA): CTEP/NTEP

EMC:

(CE): IEC 61851-21-2 (NA): FCC 47 CFR Part 15B (Class A)

Manufactured:

USA & Europe

Network Connections:

GSM/3G/4G, 10/100 Base-T Ethernet

Network Communication Protocol:

Open Charge Point Protocol (OCPP) 1.6J and 2.0.1

Vehicle Communication Protocol:

DIN SPEC 70121, ISO 15118-2, ISO 15118-3,
Autocharge, Plug and Charge

Short Circuit Current Rating:

(CE): 35 kA
(NA): 35 kA

RED Directive:

EN 301 489-1 V2.2.3:2019, EN 301 489-3 V2.3.2:2023,
EN 301 489-52 V1.2.1:2021, EN 300 330 V2.1.1:2017,
EN 301 908-1 V15.2.1:2023, EN 301 908-13 V13.2.1: 2022

Additional Standards:

DC plugs compliant with IEC 62196-1:2014, IEC 62196-3:2014,
Cabinet IP rating according to IEC 60529:2013

Designed Lifespan:

10 years

New Power Electronics

SiC technology redefines charging performance

Our new generation of power modules are engineered in-house, using Silicon Carbide technology to deliver high power density and improved conversion efficiency.

C50 xray

Fully Managed and Operated

Our comprehensive service offering makes charging infrastructure management easy. Speak to our sales team and find out how we can make electrification work for your site.

Retail operator with C50 in front

Learn more about our
charging solutions