ABB E-mobility A400
All-in-One

A400

Ultra-Fast Charging
Made Seamless
key benefits

Ultra-Fast Charging Made Seamless

Intuitive design meets industrial quality

Power That Meets Demand

200, 300 or 400 kW configurations to match output capacity with utilization

Smart Dual-Charging

Dynamic power sharing optimizes charging when two vehicles connect

Strengthen Brand Presence

Charger hardware and user interface is configurable to your brand

Your Network, Always On

24/7 remote asset management maximizes charger uptime and availability

Engineering Excellence

An Experience to Remember

Configurable Interface

Works Like a Smartphone

An award-winning, unified interface delivers smartphone-like simplicity on a 32-inch HD screen.

A400 Display

Instantly Recognizable

Integrate branded content, select font colors, choose your logo placement, and customize cabinet colors for a premium and cohesive look and feel.

BRAND EXPRESSION
A400 Display

Easy on the Eyes

A textured anti-glare coating minimizes glare, improving readability in all outdoor environments.

A400 Power Module

The Power Within 

Next-generation power modules are developed entirely in-house for improved efficiency and long-term durability.

 

97 %
Peak Conversion Efficiency

SiC semiconductors deliver up to 97% conversion efficiency and reduce energy costs by 20-40% compared to traditional silicon-based systems.


50 kW
Power Granularity

Dynamic Power Allocation distributes power where it’s needed, optimizing energy delivery across two outlets.


100 kW
Continuous Output

Power modules maintain continuous output across the entire voltage range to deliver a reliable and predictable performance.

A400 Power Module

Not One Size Fits All

Future-proof your investment with power you grow into

Our All-in-One architecture simplifies deployment and supports flexible site expansion, providing a cost-effective entry point that matches power capacity to utilization growth. Operators can deploy 200, 300 or 400 kW charger configurations with field-upgradable modules.

A400 Specifications

DC Output:

Output power:
Configurable as 400 kW, 300 kW, or 200 kW
Upgradable from 200 kW to 400 kW or from 300 kW to 400 kW
Dynamic Power Sharing: 50 kW power granularity
(A400 minimum output: 100 kW)

Output voltage: 150 - 980 V
Output current (peak): CCS1/2: 600 A; NACS (J3400): 375 A

Number of outlets: dual outlet
Power conversion efficiency: up to 97%
Standby power: 156 W

AC Input:

Nominal voltage: (CE): 400 Vac (±10%) (NA): 480 Vac (-7%/+10%)
Nominal input current (RMS): A200: (CE): 306 A (NA): 255 A
A300: (CE): 460 A (NA): 383 A | A400: (CE): 612 A (NA): 496 A
Frequency: (CE): 50 - 60 Hz (± 5%) (NA): 60 Hz (± 5%)
Earthing systems: (CE): TN-C, TN-C-S, TN-S, TT (NA): WYE
Inlet cable size per phase (no neutral): max. 2 x 300 mm2 (600 kcmil)
Power factor: > 0.99 at full load
Total Harmonic Distortion (THD): < 3%
Overvoltage category: III
SPD: (CE): Type 1 + 2 (NA): Type 1
SCCR: (CE): 50 kA (NA): 65 kA

Display:

Type: 32” HD full-color anti-glare LCD; Brightness: 1300 nits
Contrast: 1000:1; Interface: 4 push buttons

HMI Configuration:

Info modules: pricing, payment method, help content, idle state info
Branding modules: brand color and logo, app QR code, outro screen

Languages:

English, French, Spanish, German, Italian, Norwegian, Dutch

Connector Options:

CCS1/2 with patented two-phase cooling technology
NACS (J3400) air-cooled

Cable Management System (CMS):

2 x integrated self-retracting swing arm

Cable Options:

Length: 4.8 m (15.7 ft); Reach: 3.5 m (11.4 ft)
Length: 7 m (22.9 ft); Reach: 6.3 m (20.7 ft)
Type: Air-cooled

Lighting:

Roof: 360° dual RGBW LED strips; Gun holder: RGBW LEDs

Authentication Methods:

RFID, Autocharge, Plug & Charge, credit/debit card, mobile app

RFID System:

Mifare ISO 14443 A/B to part 4 and ISO 15693,
ISO 18092/ECMA-340 (NFC). Others available on request
(Calypso, Ultralight, PayPass, HID, and more)

Remote Management:

Access control, configuration, diagnostics, software updates

Operating Conditions:

Operating from -30°C to 55°C (-22°F to 131°F) with derating
Storage from 5°C to 40°C (41°F to 104°F), IEC 60721-3-2
Altitude: 2000 m (6562 ft)
Humidity: up to 95%, non-condensing
Impact resistance: IK10
IP rating: IP54, NEMA 3R (in development), indoor and outdoor rated

Noise emission average within 1 m radius, at 25°C (77°F), full power:
A200: 62 dB(A) | A300: 64 dB(A) | A400: 65 dB(A)
Intended use: indoor and outdoor
Mounting options: floor mounted
Environment pollution degree: Class 3 (outside), Class 2 (inside)

Form Factor:

Dimensions of charger body (H x W x D):
2256 x 790 x 810 mm (88.8 x 31.1 x 31.9 in)
Weight: A200: 560 kg (1235 lbs) | A300: 645 kg (1422 lbs)
A400: 730 kg (1610 lbs)

Accessibility: meets ADA requirements for height, reach,
and user interface.
Enclosure type: high-durability aluminum body
Corrosion resistance: C5-H, ISO 12944

Safety Standards:

(CE): IEC 61851-1, IEC 61851-23
(NA): UL 2202, UL 2231-1, UL 2231-2, CSA 22.2 No.346:22

Metering:

(CE): Eichrecht, MID, LNE (NA): CTEP/NTEP

EMC:

(CE): IEC 61851-21-2 (NA): FCC 47 CFR Part 15B (Class A)

Manufactured:

USA & Europe

Network Connections:

3G/4G/5G, Ethernet (10/100 Base-T), optional second modem

OCPP:

Open Charge Point Protocol (OCPP) 1.6J and 2.0.1

Vehicle Communication Protocol:

DIN SPEC 70121, ISO 15118-2, ISO 15118-3, Autocharge,
Plug & Charge

RED Directive:

ETSI EN 300 330, ETSI EN 301 489-1, ETSI EN 301 489-3,
ETSI 301 489-52, ETSI EN 301 908-13, EN 50364 (RFID),
IEC 62311: 2019, EN IEC 62311: 2020 (4G test)

Sustainability:

ISO 14025 Environmental Product Declaration,
A200 | A300: ENERGY STAR

Additional Standards:

DC Vehicle connector compliant with IEC 62196-1, IEC 62196-3,
Cabinet IP rating according to IEC 60529

Expected Lifespan:

10 years
OM Family

Speak to an expert about your site needs