Draft
Autonomous Vehicles

Depot
Charging

High-density depot charging solutions optimized for
extreme utilization and fast turnaround.
Autonomous vehicle

Powering fleets that never pause

Autonomous fleets operate 24/7, coordinating vehicles, energy, and availability to deliver on-demand mobility at scale. As driverless services expand city by city, charging infrastructure becomes a defining factor in both performance and cost. It must keep up with nonstop operations and deliver reliable power without intervention – so fleets can scale coverage with confidence.

signature solution

Your Site, Configured.

Cars - Depot Charging
Solution Benefits

Built for round-the-clock utilization

Charging architecture that maximizes kWh per outlet per day through site-wide orchestration and sustained performance

Car Depot Charging

Uninterrupted fleet availability

A liquid-cooled power architecture designed for more than 100,000+ duty cycles sustains stable output at utilization rates exceeding 40%+, enabling constant vehicle turnarounds without derating or manual intervention. The result is charging capacity that remains reliably available as demand intensifies.

X-Series Power Cabinet

Lower cost per vehicle hour

Site-wide power orchestration dynamically allocates energy to maximize kWh delivered per bay per day while minimizing conversion losses. Combined with DC-bus readiness for energy storage, the X system provides a clear path to smooth peaks, manage energy cost volatility, and extract more value from the same power infrastructure.

OM Depot Charging

Zero-intervention reliability​ 

With utilization rates beyond the industry standard, a zero-intervention operating model protects fleet availability and prevents operational disruption. Continuous monitoring, remote diagnostics, and uptime-focused service levels ensure sustained performance under load and rapid issue resolution without human oversight.

the full stack

One Connected Ecosystem

Our integrated site-level solutions combine powerful system technology with advanced software and services

OM Family

Explore how this solution can work for your site