Public_Charging_A400_
Cars · All-in-One

High Power
Public Charging

All-in-one charging solutions optimized for fast,
on-the-go charging at urban and regional sites.
High Power Public Charging

Fast coverage,
done right

For coverage-first rollouts, high-power charging must be fast to deploy and reliable in operation to reach more drivers and maintain loyalty. Standardized, compact all-in-one chargers enable dense urban and regional expansion within grid limits, while field-upgradeable power allows sites to adapt over time.

signature solution

Your Site, Configured.

High Power Public Charging All-in-one
Solution Benefits

A future-proof entry point for CPOs

Our high-power all-in-one charging solution is designed for rapid deployment and efficient utilization

High Power Public Charging - All-in-One

Smart power, shared fairly

Dynamic power allocation at 50 kW granularity intelligently balances output between two connected vehicles. This protects session quality and avoids inefficient fixed splits that reduce throughput and driver satisfaction. 

High Power Public Charging All-in-One

Right-sized power, upgradeable over time

Field-upgradeable power modules allow operators to scale output from 200 to 300 or 400 kW as demand increases. Sites start with right-sized power for today’s needs and grow over time – without the need for replacement infrastructure.

High Power Public Charging All-in-One

Clear interactions drive 
session success 

An intuitive HMI with integrated payment and authorization removes friction across all touchpoints, improving session start success. A highly configurable interface and charger design create familiarity for returning drivers and support repeat usage at high-traffic sites.

the full stack

One Connected Ecosystem

Our integrated site-level solutions combine powerful system technology
with advanced software and services

ABB E-mobility's OM System charging products in a line

Explore how this solution can work for your site