Power
Powering En-Route Bus Service
key benefits
Powering En-Route
Bus Service
For terminals, endpoints and intermediate stops
High Power in Short Dwell
Deliver required kWh within schedule windows and terminal turnaround constraints
Fail-Proof Conductive Charging
Charging session initiates immediately via pantograph system when bus stops
Repeatable Terminal Deployments
Standardized cabinet and panto pole architecture enable repeatable installation
Interoperability Tested
Pantograph pole interfaces charge buses from different manufacturers
Engineering Excellence
Ready to Engage
HVC150 Specifications
DC output power rating
up to 450 kW (150 kW each power cabinet)
DC output current rating
600 A (limited by pantograph)
DC output voltage
150-850 V
Input AC power rating 400 V AC
495 kVA
Input current (nominal) 400 V AC
713 A
Input AC power rating 480 V AC
495 kVA
Input current (nominal) 480 V AC
594 A
Input AC power rating 600 V AC
495 kVA
Input current (nominal) 600 V AC
474 A
Input voltage range
CE: 400 V AC +/- 10% (50 Hz)
Power factor
≥ 0.96
Distance between charger & charging interface
100 m standard and up to 150 m with long distance package
PU pantograph types
4-pole contact dome (DC+, DC-, CP, PE)
PD pantograph types
4-pole pantograph (DC+, DC-, CP, PE)
CCS cables maximum current
-
Efficiency
94-96%
Cellular communication
GSM / 4G / LTE
IP and IK rating
IP-54 and IK-10 (cabinet) / IK-8 (touchscreen)
Enclosure type
Stainless steel
Operational attitude
Up to 2000 m
Operation temperature range (1)
-35°C to +50°C
Temperature derating
up to 50°C no power derating. For higher temperatures derating might occur
Dimensions (H x W x D) mm
Power cabinet: 2030 x 1170 x (770x 3)
Panto-down pole: 5520 x 1060 x 4850
Panto-up pole: 5300 x 1300 x 4600
Panto-down pole: 5520 x 1060 x 4850
Panto-up pole: 5300 x 1300 x 4600
Weight
Power cabinet: 1340 kg (x 3)
Panto-down pole: 1650 kg
Panto-up pole: 500 kg
Panto-down pole: 1650 kg
Panto-up pole: 500 kg
Color
RAL 9002
Communication
CAN2Fiber
Connectivity
Internet access via 4G / 3G / Ethernet (RJ45)
Communication protocols
OCPP 1.5 / 1.6 / 2.0 and OPC-UA
Emergency button
No, part of the charging interface
HMI
Inside the cabinet for service purposes
Vehicle ID recognition
Yes can be used to enable Autocharge
Software update
Over-the-air updates via ABB web portal, OCPP 1.6
Control and configuration
ABB web portal, on-board service portal, OCPP 1.6, OPC-UA
External Accessories:
Additional LED tower, STOP button, EMG button, DC meter display,
CMS, pedestal, kiosk payment terminal (in development)
CMS, pedestal, kiosk payment terminal (in development)
Remote Management:
Access control, configuration, diagnostics, software updates
Charging system
IEC 61851-1 ed 3, IEC 61851-21-2 ed 1, IEC 61851-23 ed 1, IEC 61851-24 ed 1, IEC
62196-2, IEC 62196-3, IEC 61000
62196-2, IEC 62196-3, IEC 61000
Communication to the EV
DIN 70121, ISO/IEC 15118 series ed 1 with PnC and EIM
Communication to the backend
OCPP 1.6 JSON
Electro-Magnetic Compatibility
Pantograph : EMC-Class A, Class B with optional filter
Compliance
CE and UL certification
Beyond Hardware
Service & Software
Our integrated solutions target 99% uptime with end-to-end support