Frontal view of the OM Ultra charge post
Dispenser

OM
ULTRA

Megawatt Charging for Long-Haul Logistics
key benefits

Electrifying Logistics with Megawatt Power

Setting power and design standards for megawatt charging

Keep Goods Moving

Superior power delivery is aligned with mandatory truck driver breaks

Built for Heavy-Duty Use

Charge post design is made robust for megawatt-class operations

Intuitive Charging for Drivers

360° LED lighting and an intuitive digital interface deliver clear guidance

Maintain Telecom-Level Uptime

Integrated digital tools and automation ensure maximum charger reliability

Engineering Excellence

Heavy-Duty Thinking

UI elements of the digital interface

Works like a smartphone

An award-winning, unified interface delivers smartphone-like simplicity on a 21.5-inch HD touchscreen.

Close-up of the charge post wall

Double the wall.
Double the confidence.

The double-wall cabinet with dual-compartment cooling and thermal circulation protects power electronics from environmental elements to prolong their life.

Close-up of the rotated MCS cable connector

Naturally aligned

The connector holder is rotated at an angle to align the connector with the truck inlet, eliminating torque from the cable.

OM Ultra Specifications

DC Output:

Output current (continuous up to 35°C / 95°F): 1500 A
Output voltage: 150 - 980 V
Number of outlets: single outlet

Display:

Type: 21.5" HD full-color anti-glare LCD; Brightness: 1300 nits;
Contrast: 1000:1; Interface: touchscreen

HMI Configuration:

Info modules: pricing, payment method, help content, idle state info
Branding modules: brand color and logo, app QR code, outro screen

Languages:

English, French, Spanish, German, Italian, Norwegian, Dutch, Swedish, Danish, Turkish, Portuguese, Slovenian, Bulgarian, Polish, Lithuanian, Czech

Cable / Connector Options:

MCS liquid-cooled; Length: 2.4 m; Reach: 1.5 m

Lighting:

Roof: 360° RGBW LED strip; Gun holder: RGBW LEDs

Authentication Methods:

RFID, credit/debit card, mobile app

RFID System:

Mifare ISO 14443 A/B to part 4 and ISO 15693,
ISO 18092/ECMA-340 (NFC)

Emergency Button:

Can be connected to external EMG button

Service Access:

Front doors

Remote Management:

Access control, configuration, diagnostics, software updates¹

Compatible Power Cabinets:

OM M800, OM M1200, OM X-Series

DC Power Cable:

Per cabinet (up to): 2 x 300 mm² DC+; 2 x 300 mm² DC-

Auxiliary AC Supply:

3 x 400/480 Vac; 3 x 2,5 mm²

Interlock Cables:

2 wire STP (shielded twisted pair)

Distance & Communication:

Ethernet: 100 m (328 ft), up to 150 m / (492 ft) (in development)

Operating Conditions:

Operating from -30°C to 55°C (-22°F to 122°F) with derating
Storage from 5°C to 40°C (41°F to 104°F), IEC 60721-3-1

Altitude: up to 2000 m (6562 ft)
Humidity: up to 95%, non-condensing

Impact resistance: IK10
IP rating: IP54, NEMA 3R (in development)

Noise emission: 65 dB(A) avg. within 1 m radius, at 25°C, full power
Intended use: indoor and outdoor
Mounting options: floor mounted

Form Factor:

Dimensions (H x W x D):
2044 x 1180 x 502 mm (80.5 x 46.5 x 19.7 in)

Weight: 550 kg (1212 lbs)
Corrosion resistance: C4, ISO 12944

Safety Standards:

CE): IEC 61851-23-3 Megawatt Charging System
(NA): SAE J3271 Megawatt Charging System

Metering:

(CE): Eichrecht (in development)
(NA): CTEP/NTEP (in development)

EMC:

(CE): IEC 61851-21-2, IEC 61000-6-4, IEC 61000-6-2
(NA): FCC part 15, IEEE 519 (Class A)

Manufactured:

Europe

OCPP:

Open Charge Point Protocol (OCPP) 1.6J and 2.0.1

Vehicle Communication Protocol:

ISO 15118-20 over 10BaseT1S Ethernet as per MCS standard

RED Directive:

EN 300 330 V2.1.1 2017, EN 50364:2018 (RFID), EN 301 908-13 V.13.2.1
2022, IEC 62311:2019, EN IEC 62311:2020 (4G test)

Additional Standards:

IEC 63379 MCS connector

Expected Lifespan:

10 years²
Mix and match

The Power to Choose

ABB E-mobility's OM System charging products in a line

Speak to an expert about your site needs