All-in-One Fast Charging at a Small Footprint
Up to 180 kW of convenient charging made compact
Single or dual outlet configuration with multiple power options
Built for all conditions and operational environments
Enables remote monitoring services, updates and upgrades
Every EV, Any Location
Charge one or two vehicles efficiently and at a small footprint with our versatile All-in-One charger. Delivering a reliable performance in any setting, the T184 has configurable outlets and power outputs for CPO, retail and fleet use cases.
Key Features
Optimal Performance
One outlet: One vehicle receives up to 180 kW output.
Two outlets: Two vehicles charge simultaneously with 90 kW output to optimize utilization on site.
Built for Business
The T184 offers MID and Eichrecht metering, and optional payment solutions for AFIR-compliant charging.
NEVI-ready, it meets all BABA phase 2 requirements and aligns with NEVI standards, including Energy Star and CTEP/NTEP certifications. Additionally, it supports AutoCharge for optimal fleet recognition and charging scheduling.