MCS1200 charge post with power cabinets in the background
Heavy-Duty

MCS1200

Electrifying Logistics
with Megawatt Power

Electrifying Logistics with Megawatt Power

Setting power and design standards for megawatt charging

Superior Performance

Maximum power delivery of 1.2 MW at 1500 A

Purposeful Design

Patented technology is made robust for heavy-duty use

Fully Managed

24/7 remote asset management for operational efficiency

The 1.2 MW Advantage

A New Performance Benchmark

With 1.2 MW and 1500 A of continuous output, our MCS system delivers the right amount of power in the right amount of time. 
E-trucks are fully charged during the mandatory rest break of drivers to ensure operations can continue without delays.

MCS1200 charger ready for use at a truck-charging bay where a driver checks his truck

Key Features

Robust & Purposeful Design

MCS charger from side

Rotated Connector Holder

The patented connector holder is rotated at an angle to align the connector correctly with the truck inlet, eliminating torque from the cable.

MCS in whole size

Double-Wall Cabinet

The patented double-wall cabinet with dual-compartment cooling and thermal circulation protects power electronics from environmental elements, prolonging their life.

MCS from side

Configurable Charge Post

The charge post is purpose-built for MCS charging sessions while providing flexibility with an optional CCS connector. Choose a single MCS connector or a dual configuration with CCS.

Close UP from HMI

Intuitive Interface

The central 21.5" HD touch screen is configured for single-outlet charging sessions, while 360° LED lighting indicates charger availability to drivers from the truck cab.

MCS1200 Specifications

DC Output

Output power configurations: 1200 kW, 800 kW, 400 kW
MCS output current: up to 1500 A (continuous at 35°C / 95°F)
CCS output current: up to 600 A

Output voltage: 400 - 980 V
Power conversion efficiency: up to 97%
Number of outlets: MCS single outlet, optional CCS outlet

AC Input

Nominal voltage: (CE): 400 V (NA): 480 V
Nominal input current (RMS): (CE): 616 A (NA): 513 A
AC power rating: 419 kW
Frequency: (CE): 50 Hz (NA): 60 Hz
Earthing systems: (CE): TN-S, TN-C, TN-CS (NA): WYE

Inlet cable size: 3 ph + PE (no neutral) up to 3 x 300mm2 per phase
Power factor: > 0.99 at full load
Total Harmonic Distortion (THD): ≤ 5%
Overvoltage category: III
SPD: Type 1 + 2
SCCR: 65 kA

Operating Conditions

Operating from -30°C to 55°C (-22°F to 122°F) with derating
Storage from 5°C to 40°C (41°F to 104°F), IEC 60721-3-2
Altitude: up to 2000 m (6562 ft)
Humidity: up to 95%, non-condensing

Impact resistance: IK10
IP rating: IP54, indoor and outdoor
Single cabinet noise emission: 65 dB(A) avg. within 1 m radius,
at 25°C (77°F), full power
Intended use: indoor and outdoor
Mounting options: floor mounted

Form Factor

Dimensions of charger body (H x W D):
MCS Charge Post: 1950 x 1180 x 500 mm (76.8 x 46.5 x 19.7 in)
MCS Power Cabinet: 2165 x 810 x 790 mm (85.2 x 31.9 x 31.1 in)

Weight: MCS Charge Post: 550 kg (1212 lbs)
MCS Power Cabinet: 730 kg (1609 lbs)
Accessibility: meets ADA requirements for height, reach, and UI
Corrosion resistance: C4, ISO 12944

Cabinet - Charge Post

DC Power Cable, per cabinet (up to):
2 x 300 mm2 DC +, 2 x 300 mm2 DC -
Auxiliary AC Supply: 3 x 400/480 Vac; 3 x 2.5 mm2
Interlock Cables: 2 wire STP (shielded twisted pair)
Distance: 60 m (197 ft) (test for longer distances pending)
Communication: CAN over Ethernet

Display

Type: 21.5" HD full-color anti-glare LCD; Brightness: 1300 nits
Contrast: 5000:1; Interface: Touchscreen

HMI Configuration

Info modules: pricing, payment method, help content, idle state info
Branding modules: brand color and logo, app QR code, outro screen

Languages

English, French, Spanish, German, Italian, Norwegian, Dutch

Connector Options

MCS, additional CCS

MCS Cable

Length: 2.4 m (7.9 ft); Reach: 1.5 m (4.9 ft); Type: liquid-cooled

Lighting

Roof: 360° RGBW LED strip; Gun holder: RGBW LEDs

Authentication Methods

RFID, credit/debit card, mobile app

RFID System

Mifare ISO 14443 A/B to part 4 and ISO15693, ISO18092/ECMA-340 (NFC). Others available on request (Calypso, Ultralight, PayPass, HID, and more)

Emergency Button

Can be connected to external EMG button

Service Access

MCS Charge Post: front doors (double door)
MCS Power Cabinet: front and rear doors

Remote Management

Access control, configuration, diagnostics, software updates (1)

Safety Standards

(CE): IEC 61851-23-3 Megawatt Charging System
(NA): SAE J3271 Megawatt Charging System

Metering

(CE): MID, Eichrecht; (NA): CTEP/NTEP

EMC

MCS Charge Post:
(CE): Class A (industial)
-IEC 61851-21-2:2018 EVSE EMC requirements
- IEC 61000-6-4:2018 EMC Emission standard for industrial environments
- IEC 61000-6-2:2016 Immunity standard for industrial environments
(NA):
- FCC part 15
- IEEE 519

MSC Power Cabinet:
(CE): IEC 61851-21-2, IEC 61000-6-4, IEC 61000-6-2
(NA): FCC part 15, IEEE 519 (Class A)

Manufactured

Europe

Network Connections

3G/4G/5G, Ethernet (10/100 Base-T)

OCPP

Open Charge Point Protocol (OCPP) 1.6J and 2.0.1

Vehicle Communication Protocol

ISO 15118-20 over 10BaseT1S Ethernet as per MCS standard

RED Directive

EN 300 330 V2.1.1 2017, EN 50364:2018 (RFID),
EN 301 908-13 V.13.2.1 2022, IEC 62311:2019, EN IEC 62311:2020 (4G test)

Additional Standards

IEC 63379 MCS connector (expected Q4 25)

Expected Lifespan

10 years (2)

(1) Subject to Service Package coverage 
(2) Subject to Service Package coverage, potential refurbishment, and environmental operating 
conditions including proximity to sea water, conductive dust, and condensing humidity
 

New Power Electronics

Engineered with SiC technology

Our next-generation power modules are developed entirely in-house for improved efficiency and long-term durability.

Close up of power module

Fully Managed and Operated

Our comprehensive service offering makes charging infrastructure management easy.
Speak to our sales team and find out how we can make electrification work for your site.

ABB E-mobility next-generation chargers in a line with dark, mysterious lighting

Learn more about our
charging solutions