T54
Compact

T54

Convenient and Reliable DC Fast Charging

Convenient and Reliable DC Fast Charging

Powering all electric vehicles at locations of convenience

Small Footprint

Compact size for easy installation in small urban spaces

Robust Design

Built for all conditions and operational environments

Connected

A range of connectivity options to monitor and maintain

Charging station with multiple T54
T54

DC Charging for Every EV

From urban locations to office parking, 50 kW of dedicated power is conveniently accessible at a small footprint. And with flexible configuration options, customers can provide fast and reliable charging for all electric vehicle models.

T54 Specifications

Max output power

50 kW continuous

AC Input voltage

480Y / 277 VAC +/- 10 % (60 Hz)

AC input connection

3-phase: L1, L2, L3, GND (no neutral)

Nominal input current and input power rating

64 A, 54 kVA

Recommended upstream circuit breaker(s)

80 A

Power Factor

> 0.96

Current THD

IEEE 519 Compliant; 5%

Short circuit current rating

65 kA; 10 kA optional

DC output voltage

T54: CCS1: 200 - 500 VDC; CHAdeMO: 50 - 500 VDC
T54HV: CCS1: 200 - 920 VDC

DC output current

125 A

Efficiency

95%

Charging protocols

CCS1 and CHAdeMO

User interface

7” high brightness full color touchscreen display

RFID system

ISO/IEC 14443A/B, ISO/IEC 15393, FeliCa™ 1, NFC
reader mode, Mifare, Calypso, (option: Legic)

Network connection

GSM/3G/4G modem; 10/100 Base-T Ethernet

Communication

OCPP 1.6 Core and Smart Charging Profiles
Autocharge via OCPP; ISO 15118

Supported languages

English (others available on request)

Operating temperature

-35 °C to +55 °C / -31 °F to +131 °F (de-rating
characteristics apply at extreme temperatures)

Recommended storage conditions

-10 °C to +70 °C / 14 °F to +158 °C
(dry environment)

Protection

IP54, NEMA 3R; indoor and outdoor rated

Humidity

5% to 95%, non-condensing

Altitude

2500 m (8200 ft)

Charge cable

6 m (19.6 ft) standard

Dimensions (H x W x D)

1900 x 565 x 780 mm
74.8 x 22.2 x 30.7 in

Weight

350 kg / 775 lbs

Compliance and safety

UL 2202, CSA No. 107.1-16, NEC Article 625,
EN 61851, EN 62196; CHAdeMO 1.2; DIN 70121, ISO
15118; IEC 61000-6-3; EMC Class B

Fully Managed and Operated

Our comprehensive service offering makes charging infrastructure management easy.
Speak to our sales team and find out how we can make electrification work for your site.

Two A400 next to a car

Learn more about our
charging solutions