Terra High Power Cropped
Heavy-Duty

THP

Powerful and Efficient System Solution

Powerful and Efficient System Solution

Delivering excellence in experience, convenience and speed

High Performance

Up to 500 A of continuous charging at low noise levels

Power Sharing

Up to 360 kW of power dynamically shared across assets

Optimum Design

Elegant charge post, long cables and cable retraction system

Parking lot with multiple THP
THP

On-site Flexibility and Power

A premium charging experience is made possible with our Terra HP Split-System solution. Delivering flexibility and power for customers, the THP is ideally suited for highway corridors, roadside stations and truck fleet use.

Key Features

Three THP next to each other in a parking lot

Configurable Touchpoints

Make your brand visible for a premium user experience. Customize the charger by applying wrapping, selecting a matching color for the LED strips, and configuring the user interface to align with your brand identity.

THP in a parking lot

Built for Business

The Terra HP fully supports commercial operation with DC power sharing to optimize use of charging assets, site energy management solutions to facilitate future growth while optimizing grid connection costs, and remote software updates enabling a future-proof system to support today’s and tomorrow’s EVs.

THP Specifications

Charging performance:

500 A continuous up to 35°C
with noise level of ≤60 dB(A) at 1 m

Charge cable:

5.3 m / 17 ft with retraction system

DC output current:

500 A CCS (liquid cooled)
200 A CHAdeMO

DC output voltage:

150 – 920 V DC

Maximum noise level:

68 dB(A) at 1 m

Touch screen:

15" high brightness

RFID:

ISO/IEC 14443A/B, ISO/IEC 15393, FeliCa™1, NFC, Mifare, Calypso

Network connections:

4G, Ethernet

Dimensions (H x W x D):

2458 x 590 x 425 mm / 96.8 x 23.2 x 16.7 in

Weight:

250 kg / 551 lbs

Connector types:

CCS1 / CCS2 / CHAdeMO

Output power:

175 kW up to 40°C

Output power derating:

5% per 5 additional degrees

Output current:

1 cabinet: 375 A
2 cabinets: 500 A

AC connection:

L1, L2, L3, GND (no neutral)

CE version:

400 V AC ± 10%, 50 Hz (option: 60 Hz)
277 A, 192 kVA nominal
Recommended breaker: 315 A

NA version (U.S.):

480Y/277 V AC +/-10%, 60 Hz
231 A, 192 kVA nominal
Recommended breaker: 300 A

NA version (Canada):

600 V AC ± 10%, 60 Hz
185 A, 192 kVA noninal
Recommended breaker: 250 A

Short circuit rating:

CE: 25 kA
NA: 65 kA

Overvoltage:

CAT III

Efficiency:

≥ 94% at full load

Power factor:

≥ 0.97

THDi:

≤ 8%

EMC emission (conducted):

Standard: Class A (industrial)
Optional: Class B (residential) with external filter

Noise level:

≤67 dB(A) at 1 m

Dimensions (H x W x D):

2030 x 1170 x 770 mm / 79.9 x 46.1 x 30.3 in

Weight:

1340 kg / 2954 lbs

Marks of conformity:

CE, cTUVus for NA

Environment:

IP54, NEMA 3R outdoor use
IK10 (screen: IK08)

Operating temperature:

-35 °C to +55 °C (derating applies)

Storage:

+5 to +40 °C with RH 5 to 85%

Altitude:

2000 m / 6560 ft

Fully Managed and Operated

Our comprehensive service offering makes charging infrastructure management easy.
Speak to our sales team and find out how we can make electrification work for your site.

Two A400 next to a car

Learn more about our
charging solutions