Product shot of HVC150 next to a Pantograph-Down
Heavy-Duty

HVC150

Split-System Solution to Power Bus Mobility

Split-System Solution to Power Bus Mobility

For terminals, endpoints and intermediate stops

Optimal Output

Connect up to 3 power cabinets to match required power

Interoperability Tested

One interface charges buses from different manufacturers

Automatic Charging

Charging session initiates immediately when bus stops

Electric bus charging via a pantograph-down next to a bus stop
HVC150

Powering Transit, Efficiently.

Unlock ultra-fast, automated charging for public transit via pantograph connection. With a typical charge time of just 3-6 minutes, the HVC150 seamlessly integrates into existing bus operations with no driver action required.

Opportunity Charging

Our pantograph systems feature a robust design and are backed by remote diagnostics and management tools for high uptime.

Product shot of Pantograph-down

Pantograph-Down

The panto-down is ideal for bus fleets requiring continuous high-power charging. The charger-mounted pantograph automatically lowers onto roof-mounted contact rails, enabling quick, hands-free charging compatible with diverse bus models.

Product shot of Pantograph-up

Pantograph-Up

The panto-up follows the OppCharge protocol, enabling fully automated fast charging by raising the vehicle-mounted pantograph to connect with an overhead charging mast. This setup integrates seamlessly into daily operations, supporting quick charge cycles.

HVC150 Specifications

DC output power rating

up to 450 kW (150 kW each power cabinet)

DC output current rating

600 A (limited by pantograph)

DC output voltage

150-850 V

Input AC power rating 400 V AC

495 kVA

Input current (nominal) 400 V AC

713 A

Input AC power rating 480 V AC

495 kVA

Input current (nominal) 480 V AC

594 A

Input AC power rating 600 V AC

495 kVA

Input current (nominal) 600 V AC

474 A

Input voltage range

CE: 400 V AC +/- 10% (50 Hz)

Power factor

≥ 0.96

Distance between charger & charging interface

100 m standard and up to 150 m with long distance package

PU pantograph types

4-pole contact dome (DC+, DC-, CP, PE)

PD pantograph types

4-pole pantograph (DC+, DC-, CP, PE)

CCS cables maximum current

-

Efficiency

94-96%

Cellular communication

GSM / 4G / LTE

IP and IK rating

IP-54 and IK-10 (cabinet) / IK-8 (touchscreen)

Enclosure type

Stainless steel

Operational attitude

Up to 2000 m

Operation temperature range (1)

-35°C to +50°C

Temperature derating

up to 50°C no power derating. For higher temperatures derating might occur

Dimensions (H x W x D) mm

Power cabinet: 2030 x 1170 x (770x 3)
Panto-down pole: 5520 x 1060 x 4850
Panto-up pole: 5300 x 1300 x 4600

Weight

Power cabinet: 1340 kg (x 3)
Panto-down pole: 1650 kg
Panto-up pole: 500 kg

Color

RAL 9002

Communication

CAN2Fiber

Connectivity

Internet access via 4G / 3G / Ethernet (RJ45)

Communication protocols

OCPP 1.5 / 1.6 / 2.0 and OPC-UA

Emergency button

No, part of the charging interface

HMI

Inside the cabinet for service purposes

Vehicle ID recognition

Yes can be used to enable Autocharge

Software update

Over-the-air updates via ABB web portal, OCPP 1.6

Control and configuration

ABB web portal, on-board service portal, OCPP 1.6, OPC-UA

Charging system

IEC 61851-1 ed 3, IEC 61851-21-2 ed 1, IEC 61851-23 ed 1, IEC 61851-24 ed 1, IEC
62196-2, IEC 62196-3, IEC 61000

Communication to the EV

DIN 70121, ISO/IEC 15118 series ed 1 with PnC and EIM

Communication to the backend

OCPP 1.6 JSON

Electro-Magnetic Compatibility

Pantograph : EMC-Class A, Class B with optional filter

Compliance

CE and UL certification

Fully Managed and Operated

Our comprehensive service offering makes charging infrastructure management easy.
Speak to our sales team and find out how we can make electrification work for your site.

ABB E-mobility next-generation chargers in a line with dark, mysterious lighting

Learn more about our
charging solutions