HVC360 Power Cabinet with ChargeDock dispenser
Heavy-Duty

HVC360

Distributed Power for Heavy-Duty Fleets

Distributed Power for Heavy-Duty Fleets

High-power depot charging with unmatched versatility

Reliable Performance

Up to 360 kW of power is distributed to 1-4 outlets at 90 kW granularity

Flexible Site Setup

Seamless integration into any depot layout with mounting versatility

Always Connected

Remote monitoring maximizes uptime and operational efficiency

Truck next to multiple HVC
HVC360

Driving Efficiency Across Every Mile

Integrating heavy-duty charging infrastructure into existing depots has never been easier. One power cabinet can charge up to 4 commercial vehicles from a distance, offering a flexible solution for transport and logistics operations.

One Versatile Dispenser

Our new ChargeDock dispenser delivers up to 500 A of continuous output and supports multiple charging scenarios with pedestal and overhead mounting configurations.

Pedestal-mounted ChargeDock dispenser

Overhead Mounted

With a compact footprint of 0.2m², ChargeDock is designed for overhead installation on gantries, canopies, and truss structures—ideal for sites where space around vehicles is limited.

ChargeDock dispenser in compact size

Panto-Down

Positioned over the vehicle, the panto-down interface is ideal for bus fleets requiring a longer or overnight charging session. A vehicle-mounted pantograph ensures any issues are isolated to individual buses, minimizing fleet disruption.

Panto-down models are available for bus operations in CE and NA.

ChargeDock dispenser in combination with a panto-up system

Panto-Up

Positioned above the vehicle, the panto-up interface is designed for charging electric buses equipped with a roof-mounted pantograph. This pantograph system integrates easily into bus depots to ensure a safe and automated charging connection.

ChargeDock dispenser in combination with a panto-down system

Key Features

Small Footprint, Big Impact

Trucks utilizing ChargeDock dispensers in a depot setting

Smart Configuration

Up to four ChargeDock dispensers are connected in parallel with one HVC360 power cabinet. Dispensers can be pedestal or overhead-mounted, and installed at a distance of up to 150 m from the power unit for maximum flexibility in space-constrained depots.

A fleet of buses charge using panto-down systems in a bus depot

Dynamic Power Allocation

Energy is delivered on your schedule with Dynamic Power Allocation. Share 360 kW across 1-4 outlets to meet varying fleet demands. 

Overnight Charging

Optimize energy use and charge vehicles simultaneously overnight to ensure a fully-charged fleet by morning.

On-the-Go Charging

Top-up vehicles during idle times using smart charging strategies to allocate more power to depot fast lanes.

Opportunity Charging

Allocate full power to a single dispenser during peak schedules and shift changes.

HVC360 Specifications

DC Output:

Output power shared between 1 - 4 outlets:
Configurable as 200 kW, 300 kW, or 360 kW
Dynamic Power Sharing (granularity):
HVC200: 50 kW | HVC300: 75 kW | HVC360: 90 kW

Output current (peak): HVC200: 285 A at 700 V DC, 250 A at 800 V DC
HVC300: 430 A at 700 V DC, 375 A at 800 V DC
HVC360: 500 A at 720 V DC, 450 A at 800 V DC

Output voltage: 150 - 940 V
Configuration of outlets: can be connected to 1 - 4 dispensers
Power conversion efficiency: up to 96%
Standby power: 130 W

AC Input:

Nominal voltage: (CE): 400 Vac (NA): 480 Vac
Nominal input current (RMS): HVC200: (CE): 315 A (NA): 262 A
HVC300: (CE): 470 A (NA): 392 A | HVC360: (CE): 560 A (NA): 470 A

AC power rating: HVC200: (CE): 218 kVA (NA): 218 kVA
HVC300: (CE): 326 kVA (NA): 326 kVA
HVC360: (CE): 390 kVA (NA): 391 kVA

Frequency: (CE): 50 Hz (± 4%) (NA): 60 Hz (± 4%)
Earthing systems: TN-C, TN-C-S, TN-S, TT
Inlet cable size: 3P + PE max.: 240 mm2/500 MCM AWG

Power factor: ≥ 0.98 (Output power ≥ 10 kW)
Total Harmonic Distortion (THD): < 5%
Overvoltage category: III
SPD: Type 2
SCCR: (CE): 25 kA (NA): 65 kA

Operating Conditions:

Operating from -30°C to 55°C (-22°F to 131°F) with derating
Storage from 5°C to 40°C (41°F to 104°F), IEC 60721-3-2

Altitude: up to 2000 m (6562 ft)
Humidity: up to 95%, non-condensing

Impact resistance: IK10
IP rating: IP54

Noise emission at 1 m front side, 20°C (68°F), full power:
HVC200: 64 dB(A) | HVC300 | 360: 61 dB(A)

Intended use: indoor and outdoor
Mounting options: floor mounted
Environment pollution degree: Class 3 (outside), Class 2 (inside)

Form Factor:

Dimensions (H x W x D): 2180 x 1170 x 770 mm (85.8 x 46.1 x 30.3 in)
Weight: HVC200: 830 kg (1830 lbs) | HVC300: 890 kg (1962 lbs)
HVC360: 950 kg (2094 lbs)

Enclosure type: AISI 430 Stainless steel
Corrosion resistance: C5-H, ISO 12944

Lighting:

4 RGB LEDs, 1 per outlet

Charging Interface Options:

Connector based (CCS1/2), Panto Down and Panto Up

Emergency Button:

External EMG button (optional)

Remote Management:

Access control, configuration, diagnostics, software updates

Service Access:

Front door

DC Power Cable:

(CE): 2 or 4 x 185 mm² (max.)
(NA): 2 or 4 x 350 MCM AWG (max.)

Auxiliary AC Supply from Cabinet:

(CE): 230 V AC (3 x 4 mm²)
(NA): 110 V AC (3 x 12 AWG)

Interlock Cables:

(CE): 2 x 2 x 0.75 mm² + shield (NA): 2 x 2 x AWG18 + shield

Distance & Communication:

(CE): Ethernet (max. 100 m), Fiber optional (max. 150 m)
(NA): Fiber (max. 492 ft)

Safety Standards:

IEC 61851-1 ed 3, IEC 61851-23 ed 1, IEC 61851-24 ed 1, IEC 62196-2,
IEC 62196-3, UL 2202, CSA 22.2

Metering:

(CE): Eichrecht (in development) (NA): CTEP/NTEP (in development)

EMC:

Standard: EMC-Class A Conducted and Radiated, IEC 61851-21-2

Electrical Safety:

(CE): IEC 61439-7 (NA): NEC (NFPA 70)

Manufactured:

USA & Europe

Network Connections:

3G/4G, Ethernet (RJ45)

Network Communication Protocol:

OCPP 1.6 JSON, OCPP 2.0.1 (in development)

Vehicle Communication Protocol:

DIN 70121, ISO/IEC 15118 series ed 1 with EIM, Autocharge,
OppCharge, J3105-1 ed 1 and ed 2 (in development)

Additional Standards:

Cabinet IP rating according to IEC 60529: 1989+AMD2: 2013+COR1: 2019

Designed Lifespan:

10 years

ChargeDock Specifications

DC Output:

Output current (peak):
CCS1/2: 250 A, 500 A
Pantograph-Up: 500 A
Pantograph-Down: 500 A1

Output current (continuous at 20°C/68°F):
CCS1/2: 250 A, 400 A
Pantograph-Up: 500 A
Pantograph-Down: 500 A1

Output voltage: 150 - 940 V
Number of outlets: single outlet

Operating Conditions:

Operating from -30°C to 55°C (-22°F to 131°F) with derating
Storage from 5°C to 40°C (41°F to 104°F), IEC 60721-3-2

Altitude: up to 2000 m (6562 ft)
Humidity: up to 95%, non-condensing

Impact resistance: IK10
IP rating: IP65

Noise emission: 50 dB(A) at 1 m front side, 20°C (68°F), full power
Intended use: indoor and outdoor
Mounting options: pedestal, overhead (ceiling/gantry)
with adjustable door hinges for 90° rotation left and right

Form Factor:

Dimensions (H x W x D): 590 x 550 x 320 mm (23.2 x 21.7 x 12.6 in)*
Weight: 48 kg (106 lbs) excl. cables*
*For interface dimensions, refer to the installation manual

Enclosure type: AISI 430 Stainless steel
Corrosion resistance: C4, ISO 12944

Connector Options:

CCS1/2: 500 A with patented phase-cooling, 250 A with air-cooling;
Pantograph-Up, Pantograph-Down

Charging Interface Options:

(CE): up to 10 m (32.8 ft)
(NA): combined kit

Cable Management System (CMS):

Cable hook on pedestal (optional)

Cable Options:

Length: 7 m (23 ft), 9.5 m (31.2 ft);
Type: Air-cooled

Lighting:

Roof: 360° RGB LED strip; Gunholder on pedestal: RGB LEDs

Authentication Methods:

AutoCharge, RFID via optional kiosk payment terminal
(in development)

Service Access

Front door

External Accessories:

Additional LED indicator, STOP button, EMG button, DC meter
display, CMS, pedestal, kiosk payment terminal (in development)

Remote Management:

Access control, configuration, diagnostics, software updates

DC Power Cable:

(CE): 2 or 4 x 185 mm² (max.)
(NA): 2 or 4 x 350 MCM AWG (max.)

Auxiliary AC Supply from Cabinet:

(CE): 230 V AC (3 x 4 mm²)
(NA): 110 V AC (3 x 12 AWG)

Interlock Cables:

(CE): 2 x 2 x 0.75 mm2 + shield
(NA): 2 x 2 x AWG18 + shield

Distance & Communication:

(CE): Ethernet (up to 100 m), optional: Fiber (up to 150 m)
(NA): Fiber (up to 150 m/492 ft)

Safety Standards:

IEC 61851-1 ed 3, IEC 61851-23 ed 1, IEC 61851-24 ed 1, IEC 62196-2,
IEC 62196-3, UL 2202, CSA 22.2

Metering:

(CE): Eichrecht (in development)
(NA): CTEP/NTEP (in development

EMC:

(CE): IEC 61851-21-2:2018, IEC 61000-6-3:2020
(NA): FCC part 15 (Class B)

Electrical Safety:

IEC 61439-7

Manufactured:

USA & Europe

OCPP:

OCPP 1.6 JSON, OCPP 2.0.1 (in development)

Network Communication Protocol:

IEC 61851-23 ed 2 and -24/DIN 70121, ISO 15118-2, ISO 15118-3,
Autocharge, OppCharge, J3105-1 ed 1 and ed 2 (in development)

SCCR:

30 kA

Additional Standards:

NEMA 250, IEEE 519, EN 50696, IEC 60068-2-75: 1997,
IEC 62262: 2002, IEC 60529

Designed Lifespan:

10 years

Fully Managed and Operated

Our comprehensive service offering makes charging infrastructure management easy.
Speak to our sales team and find out how we can make electrification work for your site.

ABB E-mobility next-generation chargers in a line with dark, mysterious lighting

Learn more about our
charging solutions