Product shot of the DC Wallbox
Compact

DC
Wallbox

Flexible, Safe and Compact
DC Charging

Flexible, Safe and Compact DC Charging

Future-proof charging for today and tomorrow's EVs

Flexible Installation

Wall- or pedestal-mounted with single and dual outlet support

Certified for Safety

Evaluated and tested to the highest safety standards

Connected

A range of connectivity options to monitor and maintain assets

DC Wallbox charger installed outdoors, charging an electric car and bus
DC Wallbox

Low Power DC Solution

The Terra DC Wallbox is a compact DC fast-charger delivering up to 24 kW. Its low-power, high-voltage architecture is ideal for sites with defined or limited power supply, including auto dealerships, workplace facilities, and depot sites.

DC Wallbox Specifications

AC Input voltage range:

(1) 208-240 VAC +/- 10% (60 Hz)
(2) 480Y / 277 VAC +/- 10% (60 Hz)

AC input power connection:

(1) 1-phase: L1, L2, GND
(2) 3-phase: L1, L2, L3, N, GND

AC input current* and max power:

(1) 100 A; 20.8-24 kVA
(2) 32 A; 26.6 kVA
35 A; 26.6 kVA at 432 VAC (-10% dip)
Current limiting options available

Recommended upstream circuit breaker:

(1) 125 A
(2) 50 A

Power Factor*:

>0.96

Current THD*:

IEEE 519 Compliant; 5%

DC output power:

(1) 19.5 kW at 208 V
(1) 22.5 kW at 240 V
(2) 24 kW peak; 22.5 kW continuous

DC output voltage:

CCS1: 150 - 920 VDC
CHAdeMO: 150 - 500 VDC

DC output current:

60 A

Efficiency*:

94%




Charging protocols:

CCS1-only and CCS1+CHAdeMO

User interface:

7” full color touchscreen display

RFID system:

ISO/IEC14443A/B, ISO/IEC15693, NFC reader mode, Mifare, Calypso

Network connection:

GSM / 4G modem
10/100 Base-T Ethernet

Communication:

OCPP 1.6 Core and Smart Charging Profiles; Autocharge via OCPP

Support languages:

English (others available on request)

Operating temperature:

-35 °C to +45 °C (+45 °C to +55 °C with linear derating)

Recommended storage conditions:

-10 °C to +70 °C / 14 °F to +158 °F (dry environment)

Protection:

IP54, NEMA 3S; indoor and outdoor

Humidity:

5% to 95%, non-condensing

Altitude:

2500 m (8200 ft)

Charge cable:

7 m (23 ft)

Dimensions (H x W x D):

770 x 584 x 300 mm / 30.3 x 23 x 11.8 in

Weight:

60kg / 132 lbs excluding backplate (10 kg / 22 lbs) and cables

ENERGY STAR Certification:

Yes

Compliance and safety:

UL 2202 Ed. 2, CSA C22.2 No. 107.1-16, FFC Part 15 Subpart B (1) Class A (2) Class B, ENERGY STAR® certified

* Data shown at nominal output power

Fully Managed and Operated

Our comprehensive service offering makes charging infrastructure management easy.
Speak to our sales team and find out how we can make electrification work for your site.

ABB E-mobility next-generation chargers in a line with dark, mysterious lighting

Learn more about our
charging solutions