Terra High Power Cropped

Terra High Power

Efficient and Powerful System Solution

Scalability and Flexibility of Energy

Delivers an excellent charging experience, convenience and speed

High Performance

Up to 500 A continuous charging with liquid cooled CCS cable

electricity
Elegant Design

Charge post with small footprint and low noise level

uptime
Power Sharing

Dynamic DC power sharing to optimize use of assets

compact design

High On-Site Flexibility and Power

For roadside stations or truck fleet use

Modular 175-350 kW High-Power Charger

Modular 175-350 kW High-Power Charger

Split-system that offers a premium charging experience with high charging current up to 500 A continuous at low noise levels.
 
Liquid-cooled CCS cable ensures fast charging with minimum diameter to optimize cable handling.
 
Integrated cable retraction system combines long cable reach and user comfort.

Built for Business

Built for Business

Optimize charging assets with dynamic DC power sharing technology, that connects two power cabinets to charge one vehicle at up to 350 kW and 500 A or two vehicles simultaneously at up to 175 kW and 375 A.

Smooth integration with fleet and site energy management solutions to enable future growth while optimizing grid connection costs.
 
Remote software updates ensure a future proof system supporting today’s and tomorrow’s EVs.

Designed for Flexibility 

Designed for Flexibility 

Enhance brand awareness, make the Terra High Power part of your brand image. Integrated LED strips can be customized to color of choice.
 
Customizable 15'' touchscreen and optional payment terminal to improve user experience.
 
Single or dual outlet CCS1, CCS2 and CHAdeMO connectors to serve the widest range of EVs.

Specification

High Performance
  • Output power 175 -350 kW
  • Up to 500 A continuous up to 35 °C with noise level of ≤60 dB(A) at 1 m 
  • DC output voltage: 150 – 920 V DC
  • CE & NA version available
Compact Footprint
  • Dimensions Charge Post (H x W x D):
2458 x 590 x 425 mm / 96.8 x 23.2 x 16.7 in
  • Dimensions Power Cabinet (H x W x D):
2030 x 1170 x 770 mm / 79.9 x 46.1 x 30.3 in
User Interface
  • 5.3 m charger cable
  • Integrated cable management with cable retraction 
  • Easy wheelchair access
  • Improved visibility: LED strips and top light 
Terra High  Power
Dynamic Power Sharing
  • Two power cabinets be connected
  • Enables to charge one vehicle at up to 350 kW or two vehicles simultaneously at up to 175 kW
  • Optimized use of charging assets
All-Weather Design
  • No exposed hardware ensuring safe and vandalism-proof design
  • IP rating: IP54, NEMA 3R outdoor use
Connectivity
  • OCPP integration-ready
  • Remote firmware updates
  • Remote monitoring and diagnostic
  • ISO 15118 ready
Two A400 next to a car
Contact

We’re ready. Are you?