Proven and Reliable Fast Charging
Designed around the needs of today’s EV driver
Up to 360 kW of power dynamically shared between two outlets
Innovative LED lighting guides users and indicates availability
User-friendly cable system and wheelchair access for ease

Fast Charging made Accessible
The T360 All-in-One charger is designed for flexibility. It supports multiple parking scenarios, including frontal and drive-through parking, to ensure efficient and high-power charging is accessible for all EV drivers.
Key Features

High Performance
360 kW output: Adapts to meet the charging needs of multiple vehicles with 90 kW granularity.
2x 180 kW output: Two vehicles charge simultaneously to maximize charger utilization for a higher return on investment.

User-Centric Design
The eye-catching design features unmistakable LED lighting and a simple yet intuitive 15-inch interface with clear instructions for effortless navigation.
Wheelchair access and a 4.8 meter-long cable with a user-friendly retraction system makes charging more accessible.
T360 Specifications
DC Output:
Dynamic Power Sharing: 90 kW power granularity
Output voltage: 150 - 920 V
Output current (peak): 500 A
Total system efficiency: > 95 % at nominal power
Number of outlets: dual outlet
AC Input:
Nominal input current (RMS): 560 A
Frequency: 60 Hz
Earthing systems: TN-S, TN-C, TN-C-S, TT (with upstream RCD)
Input connection: 3 phases + PE
Power factor: > 0.96 @ full load
Total Harmonic Distortion (THD): 4.5 % @ full load
Overvoltage category: III
SPD: Type 2
Operating Conditions:
Storage / transport from -5 °C to 40 °C / -35 °C to 55 °C
Altitude: up to 2000 m without derating
Humidity: 5 % - 100 % @ 27 °C
Impact resistance: IK10 (HMI: IK08)
IP rating: IP54
Noise emission: < 75 dB(A) @ 1 m front door, 40 °C, full power
Intended use: indoor and outdoor
Mounting options: floor mounted
Environment pollution degree: Class 3 (outside), Class 2 (inside)
Dimensions:
Weight: 848 kg
Enclosure type: Stainless steel 430 and aluminium
Display:
Languages:
Connector Options:
Cable Management System (CMS):
Cable:
Type: Air-cooled
Authentication Methods:
payment terminal, Autocharge, prepared for ISO 15118 - 2 PnC
RFID System:
on request (NFC, Calypso, Ultralight, PayPass, and more)
Emergency Button:
Remote Management:
Safety Standards:
IEC 61851-1:2010, IEC 61851-23:2014, EN IEC 62311:2020
Metering:
EMC:
Manufactured:
Network Connections:
Network Communication Protocol:
Vehicle Communication Protocol:
Short Circuit Current Rating:
RED Directive:
EN 301489-1 V2.2.3:2019, EN 50364:2010,
EN 301489-3 V2.1.2:2021, EN 301489-52 V1.1.2:2020,
EN IEC 62311:2020, EN 301908-2 V13.1.1:2020