Up to 180 kW of Fast and Reliable Power
Designed for quick, convenient charging of all electric vehicle models
Power sharing across 2 DC outlets to charge two vehicles
All-weather construction for all operational environments
Enabling remote services, upgrades and updates
Reliable All-in-One Charging for Every EV
For roadside stations, retail or fleet use
Powerful Charging up to 180 kW
Provides dedicated power up to 180 kW and exceptional reliability in a small footprint.
All-in-One fast charging solution with high voltage up to 920 V to meet the needs of current and future EVs.
Power sharing across two DC outlets enables fast charging of two vehicles simultaneously and optimizes site utilization.
With an optional AC socket, T184 CE version enables to charge three electric vehicles at the same time.
Supports various standards such as CCS2, CCS1 and NACS.
Designed for Reliability
The All-in-One design simplifies installation as well as serviceability, and the compact size is perfect for on-the-go charging, where space can be limited.
Built to meet safety standards, the T184 ensures comfort and efficiency in everyday use.
Equipped with robust all-weather powder-coated stainless steel enclosure our DC fast charger fits for every environment.
Built for Business
Offers compliance with national and international regulations and standards.
With Metering (MID and Eichrecht) and optional payment solutions, the T184 enables seamless contactless payment and AFIR-compliant charging.
Supports AutoCharge for optimal fleet recognition and charging scheduling.
Ideal NEVI-ready charging solution that meets all BABA phase 2 requirements and aligns with NEVI standards, such as Energy Star and CTEP/NTEP certification.
Specification
- Maximum output power up to 180 kW
- Output current up to 400 A
- High-voltage charging range up to 920 V
- CE & NA version available
- Also available as T124 with up to 120 kW
- Single or dual outlet
- CCS1, CCS2, NACS
- Patented two-phase cooling technology in CCS connector
- AC socket (CE version only)
- Optional features: integrated payment terminal and cable management
- All-weather powder-coated stainless steel enclosure
- Robust construction for all operational environments
- Simultaneous DC charging
- CE version: charge up to three EVs with DC and AC simultaneously
- Delivers maximum charging asset utilization
- Dimensions (H x W x D): 1900 x 565 x 880 mm / 74.8 x 22.2 x 34.6 in
- Suits small urban spaces
- OCPP integration-ready
- Remote firmware updates
- Remote monitoring and diagnostic
- ISO 15118-2 supported