dc-wallback

DC Wallbox

Flexible, Safe and Compact
DC Charging

DC Charging for a Variety of Business Applications​

Smarter Charging

Flexible wall-, or pedestal-mounted DC Wallbox

Safety

Evaluated and tested to the highest standards

Connected

Broad range of connectivity options to control, monitor and maintain

Compact and Flexible

For fleet, larger residential charging, workshop or service center

DC_Wallbox_mobile-cart

Charging up to 24 kW

Developed together with leading electric vehicle manufacturers, the DC Wallbox offers fast charging up to 24 kW in a compact footprint. 

With its single CCS or dual CCS and CHAdeMO connector and various installation options, the Wallbox enables flexibility to serve a variety of site conditions and the widest range of electric vehicle models. As an example, the DC Wallbox is well suited to serve postal fleet, school bus, refuse, and yard trucks within the fleet segment. 
NA version is available in single and three phase variants.

The DC Wallbox (CE Version) can also be installed on a cart and easily be used as a mobile charger.

Wallboxes

Built-In Protection

Evaluated and tested to the highest standards by independent, third-party safety certification organizations and certified with EMC Class B protection for 3-phase variants, the Wallbox offers safe use at all times.

With its integrated ground-fault and trip protection the DC Wallbox protects both user and car.

Specification

Reliable Performance
  • Maximum output power up to 24 kW 
  • DC output voltage CCS: 150- 920 V DC
  • CE & NA version 
Flexible Installation
  • NA version: single and three phase variants
  • Single CCS or dual CCS and CHAdeMO connector
  • Wall-, pedestal- or cart-mounted
Wallbox Accessories
  • Connector holder: CCS1, CCS2, CHAdeMO
  • Mobile cart delivered with DC Wallbox installed (CE version)
DC Wallbox
Compact Footprint
  • Dimensions: 770 x 584 x 294 mm / 
30.31 x 22.99 x 11.57 in
  • Cable length: 3,5 m or 7 m / 12 or 23 ft
Load Management
  • Smart charging via OCPP 
  • Setup for external energy meter integration for dynamic load management 
  • Ready for integration with advanced smart building energy systems
Connectivity
  • OCPP integration-ready
  • Remote firmware updates
  • Remote monitoring and diagnostic
  • ISO 15118 capable

Complete Your Charging Solutions

Contact us
Contact

We’re ready. Are you?