T360
All-in-one

T360

Proven and Reliable Fast Charging

Proven and Reliable Fast Charging

Designed to lower operational costs

Unmistakable Presence

Guides users with innovative LED lighting system

electricity
Dynamic Power Allocation

Flexible Power Sharing to serve two vehicles at once

Accessible to Everyone

Long cable reach and user-friendly interface

compact design

Designed for all Needs

For roadside stations, retail and commercial fleets

T360_commercial_fleet_updated

Up to 360 kW of Charging Power

Provides dedicated DC charging power up to 360 kW. With its streamlined design and air-cooled cables, the T360 is capable of charging batteries up to 920 Vdc, with CCS charging up to 500 A peak from all connectors. 

Dynamic power allocation charges two vehicles simultaneously with up to 180 kW per outlet and maximizes charging asset utilization for higher return on investment. 

T360_shopping_mall_visual_update

User-Centric Design

Eye-catching design with a simple and intuitive interface that ensures a user-friendly charging experience. The innovative LED lighting system indicates charger availability and the State of Charge (SOC) of connected EVs even from a distance. 

An intuitive 15" touchscreen with easy-to-follow instructions ensures effortless navigation.

5 meter long cables combined with a user-friendly cable retraction system that prevents the cables from touching the floor and ensures accessibility of all users.

T360_fuel_station_visual_update

Designed for Flexibility

All-in-One high power charging solution with a compact footprint provides flexibility in installation and enables multiple parking scenarios like frontal and drive-through parking. Designed to support accessible layouts and perfect for locations where space is limited. Optional 8 m cable length for fleet operations serves every EV. 

Complies with national and international regulations and standards, including Metering (MID and Eichrecht) and wheelchair accessibility.
 
With seamless payment integration, the T360 supports a variety of payment options, enabling AFIR-compliant charging, and offering convenience to customers and users by giving the option of Plug & Charge.

Specifications

High Performance
  • Maximum output power up to 360 kW 
  • CCS charging up to 500 A peak
  • High-voltage charging range up to 920 V
Customer Interface
  • Dual outlet 
  • 15" touchscreen user interface
  • LED lighting status indication
  • Optional payment terminal
Built for Accessibility
  • 5 m cable length
  • Integrated Cable Management System
  • Easy wheelchair access 
T360
Power Sharing
  • Serving up to 2 vehicles simultaneously using dynamic power allocation in blocks of 90 kW 
  • Delivers maximum charging asset utilization
Compact Footprint
  • Dimensions (H x W x D): 
2215 x 1210 x 764 mm
  • Suits small urban spaces
  • Drive-through or frontal parking
Connectivity
  • OCPP integration-ready
  • Remote firmware updates
  • Remote monitoring and diagnostic
  • ISO 15118 supported

Fully Managed and Operated

Our comprehensive service offering makes charging infrastructure management easy. Speak to our sales team and find out how we can make electrification work for your site.

Two A400 next to a car

We're ready. Are you?