A400
All-in-one

A400

Ultra-Fast Charging
Made Seamless

Ultra-Fast Charging Made Seamless

Intuitive design meets industrial quality

High Performance

Up to 400 kW power output for ultra fast on-the-go charging

Reliable

99% Charging success rate for a seamless experience

Fully Managed

24/7 Asset management for operational efficiency

a400_tankstelle
A400

Charging the Journey Ahead

Our All-in-One ultra-fast charger recharges vehicles from 10% to 80% in less than half an hour. From quick top-ups to full charging sessions, the A400 makes charging seamless for your customers when they need it.

CPO
FLEET
RETAIL

Key Features

Mid-shot of the A400 charger's HMI with one connector in use

High Performance

400 kW output: Power is dynamically shared across two outlets with 50 kW granularity.

2x 200 kW output: Two vehicles charge simultaneously to maximize charging efficiency.

A400_HMI

User-Centric Interface

Key interaction points are clustered together below a central 32-inch screen with a unique UI, delivering clarity and simplicity to EV drivers throughout the charging process.

T400_KeyUSPs_Main

Configurable Touchpoints

Prioritize the delivery of memorable user moments without compromising on reliability and functionality. Every interaction is tailored to your brand, to enhance the experience while upholding the integrity of the system.

A400 Specifications

DC Output:

Output Power: 400 kW
Dynamic Power Sharing: 50 kW power granularity

Output voltage: 150 - 980 V
Output current (peak):
CCS: 600 A
J3400: 375 A

Number of outlets: dual outlet
Total system efficiency: up to 97 %

AC Input

Nominal voltage:
(CE): 400 Vac (NA): 480 Vac
Nominal input current (RMS):
(CE): 612 A (NA): 510 A

Frequency:
(CE): 50 Hz (± 5 %) (NA): 60 Hz (± 5 %)
Earthing systems:
(CE): TN-C, TN-C-S, TN-S, TT (NA): WYE

Inlet cable size per phase (no neutral):
max. 2 x 300 mm2 (600 kcmil)

Power factor: > 0.99 @ full load
Total Harmonic Distortion (THD): < 3 %
Overvoltage category: III
SPD: (CE): Type 1 + 2 (NA): Type 1

Operating Conditions:

Operating from -30 °C to 55 °C (-22 °F to 131 °F)
Storage / transport from -5 °C to 40 °C (23 °F to 104 °F)

Altitude: 2000 m (6562 ft)
Humidity: up to 95 %, non-condensing

Impact resistance: IK10 (Display: IK08)
IP rating: IP54, NEMA 3R; indoor and outdoor rated

Noise emission: 65 dB(A) average @ 1 m, 25 °C (77 °F), full power
Intended use: indoor and outdoor
Mounting options: floor mounted
Environment pollution degree: Class 3 (outside), Class 2 (inside)

Dimensions:

H x W x D: 2256 x 810 x 790 mm (88.8 x 31.9 x 31.1 in)
Weight: 730 kg (1610 lbs)

Accessibility: meets ADA requirements for height,
reach, and user interface

Display:

Type: 32” full-color LCD; Interface: 4 push buttons

Lighting:

Roof: 360° dual RGBW LED strips; Gun holder: RGBW LEDs

Languages:

English, French, Spanish, German, Italian, Norwegian, Dutch
(others available via software upgrade)

Connector Options:

Patented two-phase cooling technology (CCS1, CCS2),
Air-cooled J3400 (NACS)

Cable Management System (CMS):

2 x integrated self-retracting swing arm

Cable:

Length: 4.8 m (15.7 ft); Reach: 3.5 m (11.4 ft)
Length: 7 m (22.9 ft); Reach: 6.3 m (20.7 ft)
Type: Air-cooled

Authentication Methods:

RFID, Autocharge, Plug and Charge, credit/debit card, mobile app

RFID System:

Mifare ISO 14443 A/B to part 4 and ISO 15693,
ISO 18092/ECMA-340 (NFC). Others available on request
(Calypso, Ultralight, PayPass, HID, and more)

Remote Management:

Access control, configuration, diagnostics, software updates

Safety Standards:

(CE): EN 61851-23: 2014/AC: 2016-06, EN IEC 61851-1: 2019
(NA): UL 2202: 2022, CSA 22.2 No.346: 22, UL 2231-1, UL 2231-2

Metering:

(CE): Eichrecht (NA): CTEP/NTEP

EMC:

(CE): IEC 61851-21-2: 2021 (NA): 47 CFR FCC Part 15, Subpart B, §15.107, §15.109 (Class A)

Manufactured:

USA & Europe

Network Connections:

Dual SIM, GSM/3G/4G/5G, 10/100 Base-T Ethernet

Network Communication Protocol:

Open Charge Point Protocol (OCPP) 1.6J and 2.0.1

Vehicle Communication Protocol:

DIN SPEC 70121, ISO 15118-2, ISO 15118-3,
Autocharge, Plug and Charge

Short Circuit Current Rating:

(CE): 50 kA
(NA): 65 kA

RED Directive:

ETSI EN 300 330 V2.1.1 2017, EN 50364:2018 (RFID), ETSI EN
301 908-13 V.13.2.1 2022, IEC 62311:2019, EN IEC 62311:2020 (4G test)

Additional Standards:

DC Vehicle connector compliant with IEC 62196-1:2014,
IEC 62196-3:2014, Cabinet IP rating according to IEC 60529:2013

Designed Lifespan:

10 years

New Power Electronics

SiC technology redefines charging performance

Our new generation of power modules are engineered in-house, using Silicon Carbide technology to deliver high power density and improved conversion efficiency.

A400 xray
Two A400 next to a car

Learn more about our
charging solutions