Frontal view of the OM Dock dispenser
Dispenser

OM
DOCK

Versatile Dispenser for all Depot Configurations
key benefits

Versatile Dispenser for all 
Depot Configurations

Fleet charging made simple

Charge Heavy-Duty Fleets

High-current charging performance optimized for demanding fleet applications 

Maximize Depot Space

Compact footprint ensures easy installation on gantries, canopies and truss structures

Configure to Any Depot

Supports pedestal or overhead mounting up to 150 m from the cabinet

Support Every Vehicle

Compatible with CCS, NACS, and pantograph systems for diverse fleet charging

Engineering Excellence

Every Angle Covered

Compact OM Dock dispenser configured for overhead mounting

Overhead-mounted

Configurable to 0.2 m² for overhead mounting, Dock supports flexible installation where depot space is limited.

OM Dock dispenser with panto-down interface

Panto-down

The panto-down interface is ideal for bus fleets requiring longer or overnight charging sessions, offering greater compatibility across diverse bus models. 

Available in CE and NA.

OM Dock dispenser with panto-up interface

Panto-up

The panto-up interface enables safe and automated charging for electric buses equipped with a 

roof-mounted pantograph.

OM Dock Specifications

DC Output: CCS NACS Pantograph
Output Current: up to 500 A up to 375 A up to 500 A
Output Voltage: 150 - 980 VDC 150 - 980 VDC 150 - 980 VDC
Number of Outlets: Single outlet Single outlet Single outlet

Connectors:

CCS1/2: 500 A with patented phase-cooling, 250 A with air-cooling;
NACS: 375 A with air-cooling
Pantograph-Up, Pantograph-Down

Cables:

Length: 7 m (23 ft), 9.5 m (31.2 ft)

Cable Management System (CMS):

Cable balancer CMS for overhead installation

Mounting:

Pedestal, overhead (ceiling/gantry), wall-mounted

Lighting:

Roof: 360° RGB LED strip; Gun holder on pedestal: RGB LEDs

Authentication Methods:

Autocharge, RFID via optional payment station

Service Access:

Front door

Pedestal Features:

Cable hook CMS, gun holder LED, stop button,
meter display (optional)

External Accessories:

Additional LED tower, EMG button, cable balancer CMS,
payment station

Remote Management:

Access control, configuration, diagnostics, software updates¹

Compatible Power Cabinets:

OM M-Series, OM X-Series

DC Power Cable:

(CE): 2 or 4 x 300 mm² (max.) (NA): 2 or 4 x 600 MCM AWG (max.)

Auxiliary AC Supply from Cabinet:

(CE): 400 V AC (3 x 2.5 mm² + PE)
(NA): 480 V AC (3 x 12 AWG)

Interlock Cables:

(CE): 1 x 2 x 0.75 mm2 + shield (NA): 1 x 2 x AWG18 + shield

Distance & Communication

Ethernet: 100 m (328 ft), up to 150 m / (492 ft) (in development)

Operating Conditions:

Operating from -30°C to 55°C (-22°F to 131°F) with derating
Storage from 5°C to 40°C (41°F to 104°F), IEC 60721-3-1

Altitude: up to 2000 m (6562 ft)
Humidity: up to 95%, non-condensing

Impact resistance: IK10
IP rating: IP65, NEMA 3R (in development)

Noise emission: 50 dB(A) at 1 m front side, 20°C (68°F)
Intended use: indoor and outdoor
Mounting options: pedestal, overhead (ceiling/gantry), wall mounted

Form Factor:

Dimensions (H x W x D):
590 x 550 x 320 mm (23.2 x 21.7 x 12.6 in)*
with pedestal: 1586 x 550 x 320 mm (62.4 x 21.7 x 12.6 in)

Weight: 47 kg (104 lbs) excl. cables*

Enclosure type: AISI 430 stainless steel
Corrosion resistance: C5-H, ISO 12944
*For interface dimensions, refer to the installation manual

Safety Standards:

IEC 61851-1 ed 3, IEC 61851-23 ed 1, IEC 61851-24 ed 1, IEC 62196-2,
IEC 62196-3, UL 2202, CSA 22.

Metering:

(CE): MID/Eichrecht (in development)
(NA): CTEP/NTEP (in development)

EMC:

(CE): IEC 61851-21-2: 2018, IEC 61000-6-3: 2020
(NA): FCC part 15 (Class B)

Electrical Safety:

IEC 61439-7

Manufactured:

USA & Europe

OCPP:

OCPP 1.6 JSON, OCPP 2.0.1

Vehicle Communication Protocols:

IEC 61851-23 ed 2 and -24 / DIN 70121 (in development),
ISO 15118-2, ISO 15118-3, Autocharge

Additional Standards:

NEMA 250, IEEE 519, EN 50696, IEC 60068-2-75: 1997,
IEC 62262:2002, IEC 60529

Expected Lifespan:

10 years²

¹ Subject to Service Package coverage
² Expectation based on uninterrupted Service Package coverage, possible refurbishment based on use, and use in suitable environmental conditions including limited exposure to sea water,
conductive dust, and condensing humidity. Under certain conditions and for certain models this can be extended to 15 years.

ABB E-mobility's OM System charging products in a line

En savoir plus sur nos
solutions de recharge