![Terra High Power Cropped](/sites/default/files/styles/image_style%3Dcrop_16_9%26image_scale%5Bwidth%5D%3D320%26changed%3D1721893368/public/2024-07/Terra%20High%20Power%20Cropped.png.webp?itok=kQn-WzHw)
Terra High Power
Efficient and Powerful System Solution
Scalability and Flexibility of Energy
Delivers an excellent charging experience, convenience and speed
Up to 500 A continuous charging with liquid cooled CCS cable
![electricity](/sites/default/files/styles/image_scale%5Bwidth%5D%3D320/public/2024-02/icon_1.png.webp?itok=HSQbBl9z)
Charge post with small footprint and low noise level
![uptime](/sites/default/files/styles/image_scale%5Bwidth%5D%3D320/public/2024-02/icon_0.png.webp?itok=f4VJ17dQ)
Dynamic DC power sharing to optimize use of assets
![compact design](/sites/default/files/styles/image_scale%5Bwidth%5D%3D320/public/2024-02/icon.png.webp?itok=G_7rq9nK)
High On-Site Flexibility and Power
For roadside stations or truck fleet use
![Modular 175-350 kW High-Power Charger](/sites/default/files/styles/image_style%3Dcrop_16_9%26image_scale%5Bwidth%5D%3D320%26changed%3D1717610490/public/2024-06/d1_2.png.webp?itok=gmdLGs0K)
Modular 175-350 kW High-Power Charger
Split-system that offers a premium charging experience with high charging current up to 500 A continuous at low noise levels.
Liquid-cooled CCS cable ensures fast charging with minimum diameter to optimize cable handling.
Integrated cable retraction system combines long cable reach and user comfort.
![Built for Business](/sites/default/files/styles/image_style%3Dcrop_16_9%26image_scale%5Bwidth%5D%3D320%26changed%3D1717610534/public/2024-06/d2_2.png.webp?itok=2wT_h9mu)
Built for Business
Optimize charging assets with dynamic DC power sharing technology, that connects two power cabinets to charge one vehicle at up to 350 kW and 500 A or two vehicles simultaneously at up to 175 kW and 375 A.
Smooth integration with fleet and site energy management solutions to enable future growth while optimizing grid connection costs.
Remote software updates ensure a future proof system supporting today’s and tomorrow’s EVs.
![Designed for Flexibility](/sites/default/files/styles/image_style%3Dcrop_16_9%26image_scale%5Bwidth%5D%3D320%26changed%3D1717610569/public/2024-06/d3_2.png.webp?itok=NdsklTgj)
Designed for Flexibility
Enhance brand awareness, make the Terra High Power part of your brand image. Integrated LED strips can be customized to color of choice.
Customizable 15'' touchscreen and optional payment terminal to improve user experience.
Single or dual outlet CCS1, CCS2 and CHAdeMO connectors to serve the widest range of EVs.
Specification
- Output power 175 -350 kW
- Up to 500 A continuous up to 35 °C with noise level of ≤60 dB(A) at 1 m
- DC output voltage: 150 – 920 V DC
- CE & NA version available
- Dimensions Charge Post (H x W x D): 2458 x 590 x 425 mm / 96.8 x 23.2 x 16.7 in
- Dimensions Power Cabinet (H x W x D): 2030 x 1170 x 770 mm / 79.9 x 46.1 x 30.3 in
- 5.3 m charger cable
- Integrated cable management with cable retraction
- Easy wheelchair access
- Improved visibility: LED strips and top light
![Terra High Power](/sites/default/files/styles/image_style%3Dcrop_16_9%26image_scale%5Bwidth%5D%3D320%26changed%3D1717610623/public/2024-06/specs.png.webp?itok=GMCCFSZc)
- Two power cabinets be connected
- Enables to charge one vehicle at up to 350 kW or two vehicles simultaneously at up to 175 kW
- Optimized use of charging assets
- No exposed hardware ensuring safe and vandalism-proof design
- IP rating: IP54, NEMA 3R outdoor use
- OCPP integration-ready
- Remote firmware updates
- Remote monitoring and diagnostic
- ISO 15118 ready
Resources
Complete Your Charging Solutions
Not quite what you’re looking for?
Explore our products.
![Two A400 next to a car](/sites/default/files/styles/image_scale%5Bwidth%5D%3D320/public/2024-07/contact_us_darker_banner_1.webp?itok=pd_jKCht)
![Contact](/sites/default/files/styles/image_scale%5Bwidth%5D%3D320/public/2024-05/contacts-mobile.png.webp?itok=4_Kj9rb8)