Frontal view of the A400 charger
All-in-one

A400

Ultra-Fast Charging
Made Seamless

Ultra-Fast Charging Made Seamless

Intuitive design meets industrial quality

Upgradable Power

Output expands from 200 kW to 300 kW or 400 kW

Branded Experiences

Award-winning design configurable to your brand identity

Fully Managed

24/7 remote asset management for operational efficiency

a400_tankstelle
A400

Charging the Journey Ahead

Our All-in-One ultra-fast charger recharges vehicles from 10% to 80% in less than half an hour. From quick top-ups to full charging sessions, the A400 guarantees a seamless experience for new and existing customers.

CPO
FLEET
RETAIL

Key Features

Seamless Experience

Mid-shot of an A200 charger with a charging session in progress

Dynamic Power Allocation

200 kW, 300 kW or 400 kW of power is dynamically shared across two outlets with 50 kW granularity, allocating adequate power to vehicles charging simultaneously.

Close-up of the A400 HMI with blue, white and dark grey components

User-Centric Interface

The central 32" front-facing screen with an award-winning UI provides clarity and simplicity to EV drivers throughout the charging process. 

An anti-glare display ensures our AAA-rated HMI text and font colors remain legible for users in all conditions.

Configured A300 charger with yellow hardware and a branded farewell message

Configurable Touchpoints

Make your brand visible for the most premium site experience.

Physical touchpoints

Choose logo placements and custom cabinet colors in automotive-grade paint.

Digital touchpoints

Select a unique font and color, and integrate brand moments without compromising on UX.

Scalable Power

Modular architecture that grows with demand

As demand increases, our All-in-One series grows with you. Start with 200 kW and expand output to 300 kW or 400 kW with field-upgradable power modules.

Individual power modules being added to the All-in-One charger

A400 Specifications

DC Output:

Output power:
Configurable as 400 kW, 300 kW, or 200 kW
Upgradable from 200 kW to 300 kW or 400 kW
Dynamic Power Sharing: 50 kW power granularity

Output voltage: 150 - 980 V
Output current (peak): CCS1/2: 600 A; J3400: 375 A

Number of outlets: dual outlet
Power conversion efficiency: up to 97%

AC Input:

Nominal voltage: (CE): 400 Vac (NA): 480 Vac
Nominal input current (RMS): A200: (CE): 306 A (NA): 255 A
A300: (CE): 460 A (NA): 383 A | A400: (CE): 612 A (NA): 510 A

Frequency: (CE): 50 - 60 Hz (± 5%) (NA): 60 Hz (± 5%)
Earthing systems: (CE): TN-C, TN-C-S, TN-S, TT (NA): WYE
Inlet cable size per phase (no neutral): max. 2 x 300 mm2 (600 kcmil)
Power factor: > 0.99 at full load

Total Harmonic Distortion (THD): < 3%
Overvoltage category: III
SPD: (CE): Type 1 + 2 (NA): Type 1
SCCR: (CE): 50 kA (NA): 65 kA

Operating Conditions:

Operating from -30°C to 55°C (-22°F to 131°F) with derating
Storage from 5°C to 40°C (41°F to 104°F), IEC 60721-3-2
Altitude: 2000 m (6562 ft)
Humidity: up to 95%, non-condensing

Impact resistance: IK10 (A400 display: IK08 until Q3 2025), NEMA 3R
IP rating: IP54, indoor and outdoor rated

Noise emission average within 1 m radius, at 25°C (77°F), full power:
A200: 62 dB(A) | A300: 64 dB(A) | A400: 65 dB(A)

Intended use: indoor and outdoor
Mounting options: floor mounted
Environment pollution degree: Class 3 (outside), Class 2 (inside)

Form Factor:

Dimensions of charger body (H x W x D):
2256 x 790 x 810 mm (88.8 x 31.1 x 31.9 in)
Weight: A200: 560 kg (1235 lbs) | A300: 645 kg (1422 lbs)
A400: 730 kg (1610 lbs)

Accessibility: meets ADA requirements for height, reach,
and user interface. DIN 18040 (for A400 coming Q3 2025)

Enclosure type: high-durability aluminum body
Corrosion resistance: C5-H, ISO 12944

Display:

Type: 32” HD full-color anti-glare LCD; Brightness: 1300 nits
Contrast: 5000:1; Interface: 4 push buttons

Lighting:

Roof: 360° dual RGBW LED strips; Gun holder: RGBW LEDs

Languages:

English, French, Spanish, German, Italian, Norwegian, Dutch

Connector Options:

CCS1/2 with patented two-phase cooling technology
J3400 air-cooled

Cable Management System (CMS):

2 x integrated self-retracting swing arm

Cable:

Length: 4.8 m (15.7 ft); Reach: 3.5 m (11.4 ft)
Length: 7 m (22.9 ft); Reach: 6.3 m (20.7 ft)
Type: Air-cooled

Authentication Methods:

RFID, Autocharge, Plug & Charge, credit/debit card, mobile app

RFID System:

Mifare ISO 14443 A/B to part 4 and ISO 15693,
ISO 18092/ECMA-340 (NFC). Others available on request
(Calypso, Ultralight, PayPass, HID, and more)

Remote Management:

Access control, configuration, diagnostics, software updates

Safety Standards:

(CE): IEC 61851-1, IEC 61851-23
(NA): UL 2202, UL 2231-1, UL 2231-2, CSA 22.2 No.346:22

Metering:

(CE): Eichrecht (NA): CTEP/NTEP

EMC:

(CE): IEC 61851-21-2 (NA): FCC 47 CFR Part 15B (Class A)

Manufactured:

USA & Europe

Network Connections:

3G/4G/5G, Ethernet (10/100 Base-T), optional second modem
(coming Q3 2025)

Network Communication Protocol:

Open Charge Point Protocol (OCPP) 1.6J and 2.0.1

Vehicle Communication Protocol:

DIN SPEC 70121, ISO 15118-2, ISO 15118-3, Autocharge,
Plug & Charge

RED Directive:

ETSI EN 300 330, ETSI EN 301 489-1, ETSI EN 301 489-3,
ETSI 301 489-52, ETSI EN 301 908-13, EN 50364 (RFID),
IEC 62311: 2019, EN IEC 62311: 2020 (4G test)

Additional Standards:

DC Vehicle connector compliant with IEC 62196-1, IEC 62196-3,
Cabinet IP rating according to IEC 60529

Designed Lifespan:

10 years
ABB E-mobility next-generation chargers in a line with dark, mysterious lighting

Learn more about our
charging solutions