Right-facing mid shot of the C50 charger
Compact

C50

Built to Power Places

Built to Power Places

A superior performance at the smallest footprint

Compact Power

Made 235mm thin for flexible installation in diverse spaces

Branded Experiences

Award-winning design configurable to your brand identity

Fully Managed

24/7 remote asset management for operational efficiency

C50 in front auf Retail operator
C50

Optimized for Destinations

Our compact fast-charger is tailor-made for destinations. From shopping centers to supermarkets, the C50 is designed to enhance retail businesses by aligning optimal shopping and charging durations.

Key Features

Best-in-Class Experience

Mid-shot of a C50 charger with a charging session in progress

Optimal Performance

50 kW output: One vehicle receives a week’s worth of charge (approx. 250 km/155 mi) during a one-hour stay.

2x 25 kW output: Two vehicles charge simultaneously to maximize plug availability on site during peak hours.

Close-up of the C50 HMI with blue, white and dark grey components

User-Centric Interface

The central 21.5" HD touch screen with an award-winning UI provides clarity and simplicity to EV drivers throughout the charging process.

An anti-glare display ensures our AAA-rated HMI text and font colors remain legible for users in all conditions.

Configured C50 charger with dark blue hardware and green HMI

Configurable Touchpoints

Make your brand visible for the most premium site experience.

Physical touchpoints
Choose logo placements and custom cabinet colors in automotive-grade paint.

Digital touchpoints
Select a unique accent color and integrate brand moments without compromising on UX.

New Power Electronics

Engineered with SiC technology

Our next-generation power modules are developed entirely in-house for improved efficiency and long-term durability.

C50 xray

C50 Specifications

DC Output:

Output power: 50 kW
Dynamic Power Sharing: 25 kW power granularity

Output voltage: 150 - 980 V
Output current (continuous): 150 A

Number of outlets: dual outlet
Power conversion efficiency: up to 96.5%

AC Input:

Nominal voltage: (CE): 400 Vac (NA): 480 Vac
Nominal input current (RMS): (CE): 77 A (NA): 64 A

Frequency: (CE): 50 Hz (± 10%) (NA): 60 Hz (± 10%)
Earthing systems: (CE): TN-C, TN-C-S, TN-S, TT (NA): WYE
Inlet cable size per phase (no neutral): multi core cable,
max. 28 mm (1.1 in) outer diameter
Power factor: > 0.99 at full load

Total Harmonic Distortion (THD): < 3%
Overvoltage category: III
SPD: (CE): Type 1 + 2 (NA): Type 1
SCCR: (CE): 50 kA (NA): 65 kA

Operating Conditions:

Operating from -30°C to 55°C (-22°F to 131°F) with derating
Storage from 5°C to 40°C (41°F to 104°F), IEC 60721-3-2
Altitude: 2500 m (8202 ft)
Humidity: up to 95%, non-condensing

Impact resistance: IK10
(LED, IM30 payment terminal, gun holder: IK08), NEMA 3R
IP rating: IP54, indoor and outdoor rated

Noise emission: 55 dB(A) average within 1 m radius,
at 25°C (77°F), full power
Intended use: indoor and outdoor
Mounting options: floor mounted
Environment pollution degree: Class 3

Form Factor:

Dimensions of charger body (H x W x D):
1967 x 653 x 235 mm (77.4 x 25.7 x 9.3 in)
Weight: 175 kg (385 lbs)

Accessibility: meets ADA requirements for height,
reach, and user interface

Enclosure type: high-durability aluminum body
Corrosion resistance: C5-H, ISO 12944

Display:

Type: 21.5” HD full color anti-glare LCD;
Brightness: 1300 nits;
Contrast: 1000:1;
Interface: Touchscreen

HMI Configuration:

Info modules: pricing, payment method, help content, idle state info
Branding modules: brand color and logo, app QR code, outro screen

Languages:

English, French, Spanish, German, Italian, Norwegian, Dutch

Connector Options:

CCS1/2 air-cooled, J3400 air-cooled

Cable Management System (CMS):

Integrated linear force balancer CMS

Cable Options:

Length: 4.2 m (13.8 ft); Reach: 3.9 m (12.8 ft)
Type: Air-cooled

Authentication Methods:

RFID, Autocharge, Plug & Charge, credit/debit card, mobile app

RFID System:

Mifare ISO 14443 A/B to part 4 and ISO 15693,
ISO 18092/ECMA-340 (NFC). Others available on request
(Calypso, Ultralight, PayPass, HID, and more)

Lighting:

Roof: 360° dual RGBW LED strips; Gun holder: RGBW LEDs

Remote Management:

Access control, configuration, diagnostics, software updates

Safety Standards:

(CE): IEC 61851-1, IEC 61851-23
(NA): UL 2202, UL 2231-1, UL 2231-2, CSA 22.2 No.346:22

Metering:

(CE): Eichrecht (NA): CTEP/NTEP

EMC:

(CE): IEC 61851-21-2 (NA): FCC 47 CFR Part 15B (Class A)

Manufactured:

USA & Europe

Network Connections:

3G/4G, Ethernet (10/100 Base-T), optional second modem
(coming Q3 2025)

Network Communication Protocol:

Open Charge Point Protocol (OCPP) 1.6J and 2.0.1

Vehicle Communication Protocol:

DIN SPEC 70121, ISO 15118-2, ISO 15118-3, Autocharge,
Plug & Charge

RED Directive:

ETSI EN 300 330, ETSI EN 301 489-1, ETSI EN 301 489-3,
ETSI EN 301 489-52, ETSI EN 301 908-1, ETSI EN 301 908-2,
ETSI EN 301 908-13, EN IEC 62311: 2020

Additional Standards:

DC Vehicle connector compliant with IEC 62196-1, IEC 62196-3,
Cabinet IP rating according to IEC 60529

Designed Lifespan:

10 years

Fully Managed and Operated

Our comprehensive service offering makes charging infrastructure management easy.
Speak to our sales team and find out how we can make electrification work for your site.

ABB E-mobility next-generation chargers in a line with dark, mysterious lighting

Learn more about our
charging solutions