High Power Charging Urban
Cars · Split

High Power
Public Charging

Public charging solutions for urban and regional sites,
optimized for CAPEX efficiency, uptime, and driver convenience.
High Power Public Charging

Charging networks drivers rely on

For EV drivers, trust in a charging network is built through consistency – chargers that are available when needed, familiar in design, and deliver the power drivers expect across urban and regional locations. High sustained power delivery ensures charging performance remains reliable, regardless of vehicle voltage, reinforcing confidence at every stop.

signature solution

Your Site, Configured.

High Power Public Charging
Solution Benefits

Designed for growing public networks

A standardized charging approach for CPOs, where coverage, availability, and cost per outlet define success

High Power Public Charging

Scale with demand

A modular architecture allows up to three cabinets delivering a total of 1.2 MW to be added as site demand grows. Operators can scale power and outlets independently over time without replacing existing equipment, protecting earlier investments while keeping sites aligned with real utilization.

High Power Public Charging

More power per
square meter

The M-series cabinet design delivers the market’s highest power density – up to 625 kW per m² – enabling more outlets to be supported from a single power unit. This high-density footprint maximizes charging capacity within limited public-site space, allowing operators to increase revenue per square meter without expanding the site.

High Power Public Charging

Lowest cost per kWh delivered 

Efficient power sharing and high sustained power delivery enable dynamic allocation of energy across charge points, ensuring available capacity is used where it generates revenue. By avoiding oversized peak power that sits idle, operators achieve a lower cost per kWh delivered and faster payback per installed kilowatt.

the full stack

One Connected Ecosystem

Our integrated site-level solutions combine powerful system technology with advanced software and services

ABB E-mobility's OM System charging products in a line

Explore how this solution can work for your site