A bus charges at a stop on route using a pantograph down system
Buses

En-Route
Charging

Opportunity charging solutions enabling fast and reliable
en-route top-ups to support continuous bus services.
En-Route Charging - Bus

Charging for the tightest windows

En-route bus charging is no longer infrastructure at the edge of operations – it is embedded directly into service planning. Once routes depend on terminal charging, every missed session immediately becomes a service disruption, making availability and maintainability mission-critical.

Signature Solution

Your Site, Configured.

En-Route Bus Site
Solution Benefits

Pantograph-based systems for scheduled routes

Mission-critical charging that performs during fixed dwell windows, protecting network scheduling

Bus - En-Route Charging

Fast energy delivery, 
right on schedule

400+ kW charging power enables the required energy to be delivered within short, fixed dwell windows at stops and terminals. Consistent cabinet-and-pole configurations support repeatable deployments across routes, ensuring reliable energy delivery without extending turnaround times.

Bus - En-Route Charging

Automation that keeps
buses moving

Pantograph-up and -down systems enable automated conductive charging with precise, repeatable alignment under daily transit operation. By minimizing manual intervention and reducing mechanical variability, the system lowers failure risk and delivers consistent session start performance over the lifetime of the route.

Bus - En-Route Charging

Charging built into the route

En-route charging is designed as an integrated part of transport planning, not an optional layer. Pantograph availability is embedded directly into route schedules and terminal operations, enabling planners to treat energy delivery as fixed infrastructure within the timetable rather than variable capacity.

the full stack

One Connected Ecosystem

Our integrated site-level solutions combine powerful system technology with intelligent software and services

ABB E-mobility's OM System charging products in a line

Explore how this solution can work for your site