Frequently asked questions – Terra AC
Documentation
The Terra AC installation manual can be found here.
The Terra AC user manual can be found here.
The Terra AC IEC datasheet can be found here.
The Terra AC UL datasheet can be found here.
Apps and portals
Terra information about the Terra AC Apps and Portals can be found here.
The subscription of Terra AC Apps and Portals is free of charge.
ChargerSync App allows the user to manage the charger via the App.
ChargerSync portal allows the CPOs (Charging Point Operator) to manage the chargers and users via the web portal.
TerraConfig Portal allows the installer to configure the Terra AC via the App.
TerraConfig Portal allows the installer to configure the Terra AC network via the web portal
Maximum 5 Terra AC can be added to on ChargerSync App account.
The PIN Code of the charger can be found in ChargerSync App or Portal.
Installation
Please check Part 11.7 – Required tools for installation of the Terra AC installation manual
Please check Part 11.4 – Mass of the Terra AC installation manual.
Maximum 16 RFID cards can be added to one Terra AC.
Terra AC supports MIFARE Classic ISO/IEC 14443A 1K/4K RFID cards.
All Terra AC chargers include WIFI 2.4 GHz, LAN and Bluetooth.
Terra AC supports Nano-SIM M2M type.
Terra AC supports TT, TN, IT and Split-phase connections.
Please check the installation video.
Please check the video.
Troubleshooting
The PIN Code of the Terra AC can be found on the Quick Guide of the charger or the charger’s ID card which are inside the package.
Please check the local page of ABB at Contact centers
Please visit the Contact centers page to get in touch with your local support team.
The Terra AC IEC version has 30mA for AC and 6mA for DC current leakage detection and the Terra AC UL version has 20mA AC leakage current detection.
Please check the installation manual Part 10 – Troubleshooting. The Terra AC installation manual can be found here.