OM X-series power cabinet
Power

OM
X-Series

The Power to Operate in Extreme Conditions

OM X-Series

Built for the Highest Duty Cycles

key benefits

The Power to Operate in Extreme Conditions

Engineered for extreme utilization and scale with expandable power

Sustain Ultra-High Output

Liquid-cooled power architecture enables ultra-high output without thermal derating

Boost Energy Throughout

Power is dynamically shared across up to 12 outlets per cabinet for efficient utilization

Future-Proof Your Investment

An exposed DC-bus enables seamless BESS integration to drive scalability and growth

Lifelong Performance Under Load

Designed for sustained continuous load at high-utilization sites in all environments

ENGINEERING EXCELLENCE

Built for the economics of high-utilization sites

X-Series is designed for sites that outrun standard charging infrastructure

Depot Charging Fleet

Where charging economics 
are won

In 40%+ utilization environments, charging economics shift as the impact of efficiency losses and derating significantly increases. X-Series is built for this operating reality, sustaining 98% efficiency and output under continuous load to maximize energy yield where every minute and every kilowatt-hour count.

Ultra High Public Charging

Expansion that earns more

An exposed DC-bus architecture acts as a site-wide power backbone, dynamically connecting power cabinets and distributed energy resources. Each expansion compounds on the original investment, allowing sites to scale from 800 kW to multi-megawatt levels on one connected platform.

X-Series Power Cabinet

Lower storage losses, 
lower energy costs

By connecting battery energy storage directly on the DC‑bus, X‑Series eliminates AC–DC and DC–AC conversion stages required by AC‑coupled systems. This results in more than 5% higher round‑trip efficiency1 – reducing energy losses on every cycle and improving operating economics as storage utilization increases.

¹ Round-trip efficiency comparison based on DC-coupled silicon carbide systems at continuous duty vs. traditional AC-coupled. Technical assumptions are available on request.

X-ray shot of the X-Series liquid-cooling technology

Cool Under Pressure

The X800 is engineered for extreme utilization in harsh conditions, extending the operational life to up to 15 years.

 

98 %
Conversion Efficiency

Liquid‑cooled SiC power modules maintain high conversion efficiency, reducing energy losses over the system’s lifespan.


100k+
Charge Cycle Capability

The liquid-cooled architecture minimizes component degradation under the highest duty cycles, enabling sustained ultra-high power.


IP65 
Rated Protection

A fully sealed enclosure protects power module performance in high heat and harsh coastal conditions.

OM X-Series Specifications

Power Configuration:

X800: up to 800 kW (1 cabinet)
X1600: up to 1600 kW (2 cabinets)

DC Output:
(per cabinet)

Output current: up to 2160 A
Dynamic Power Sharing: 66.5 kW granularity
Compatible dispensers: OM Solo, Duo, Dock, Ultra

Configuration of outlets:
X800: up to 12 outlets
X1600: up to 24 outlets

AC/DC rated power: 750 kW
DC/DC rated power: 800 kW

AC/DC power modules:
125 kW at 400 VAC
150 kW at 480 VAC

Output voltage: 200 - 950 VDC
Power conversion efficiency: up to 98%

AC Input:
(per cabinet)

Nominal voltage:
(CE): 400 VAC (±10%)
(NA): 480 VAC (±10%)

Nominal input current:
(CE): 1110 A
(NA): 921 A

Upstream breaker:
(CE): 1600 A
(NA): 1200 A

Frequency:
(CE): 50 Hz (±4%)
(NA): 60 Hz (±4%)

DC Bus:

Rated current: 1000 A

Emergency Button:

Can be connected to external EMG button

Service Access:

Front and rear doors

Remote Management:

Access control, configuration, diagnostics, software updates¹

Operating Conditions:

Operating from -30°C to 55°C (-22°F to 131°F) with derating
Storage from 5°C to 40°C (41°F to 104°F), IEC 60721-3-1

Altitude: up to 2000 m (6562 ft)
Humidity: up to 95%, non-condensing

Impact resistance: IK10
IP rating: IP65/NEMA 4X

Form Factor (per cabinet):

Dimensions (H x W x D):
2150 x 1830 x 1020 mm (84.6 x 72.0 x 40.2 in)

Weight: 2500 kg

DC Power Cable:

12 x up to 300 mm² (max.) DC+, 12 x up to 300 mm²
(max.) DC-, 12 x 35 mm2 PE

Auxiliary 400/480 VAC Supply:

12 x 3 phs + PE, 4 x 2.5 mm²

Interlock Cables:

12 x 2 x 2.5 mm² shielded

Distance & Communication:

12 x CAT 5e / CAT 6
max distance: 100 m (328 ft), 150 m (492 ft) (in development)

Safety Standards:

IEC 61851-1 ed 3, IEC 61851-23 ed 2, IEC 61851-24 ed 1, IEC 62477-1, IEC 61439-7, UL 2202, UL 2231-1, UL 2231-2, CSA 22.2

EMC:

(CE): IEC 61851-21-2:2018, IEC 61000 Class A Conducted and Radiated
(NA): FCC part 15

Network Connections:

3G/4G/5G, Ethernet (10/100 Base-T) to control system

Manufactured:

USA & Europe

Expected Lifespan:

15 years²

¹ Subject to Service Package coverage 
² Subject to Service Package coverage, potential refurbishment based on utilization, and environmental operating conditions including proximity to sea water, conductive dust, and condensing humidity

ABB E-mobility's OM System charging products in a line

En savoir plus sur nos
solutions de recharge