Mid-shot of T184 charger

T184

All-in-One Fast Charging at a Small Footprint

All-in-One Fast Charging at a Small Footprint

Up to 180 kW of convenient charging made compact

Flexible Configuration

Single or dual outlet configuration with multiple power options

Robust Design

Built for all conditions and operational environments

Connected Services

Enables remote monitoring services, updates and upgrades

T184 chargers installed at a location, suitable for various electric vehicles
T184

Every EV, Any Location

Charge one or two vehicles efficiently and at a small footprint with our versatile All-in-One charger. Delivering a reliable performance in any setting, the T184 has configurable outlets and power outputs for CPO, retail and fleet use cases.

Key Features

An electric vehicle is plugged into a T184 charger outside a commercial building

Optimal Performance

One outlet: One vehicle receives up to 180 kW output.

Two outlets: Two vehicles charge simultaneously with 90 kW output to optimize utilization on site.

An electric vehicle is charging at a T184 charger in a cityscape

Built for Business

The T184 offers MID and Eichrecht metering, and optional payment solutions for AFIR-compliant charging.

NEVI-ready, it meets all BABA phase 2 requirements and aligns with NEVI standards, including Energy Star and CTEP/NTEP certifications. Additionally, it supports AutoCharge for optimal fleet recognition and charging scheduling.

Fully Managed and Operated

Our comprehensive service offering makes charging infrastructure management easy.
Speak to our sales team and find out how we can make electrification work for your site.

OM Family

Speak to an expert about your site needs