a400_tankstelle

Energy Management

Control Energy. Unlock Growth.
Key features

Control Energy. Unlock Growth.

Decouple EV charging growth from grid constraints

Protect Uptime

Stay within grid limits, even at peak demand

Scale Smarter

Deploy more chargers and sell more energyon the same grid connection

Optimize Energy Costs

Reduce peak demand exposure and improve cost per charging session

All-in-one

More charging on the same grid

As EV adoption increases, charging demand becomes more volatile, with sharp peaks that exceed grid limits. Without control, this leads to slower charging, missed sessions, and constrained site growth. Energy Management dynamically distributes power across your site, reducing peaks, maximizing capacity, and enabling more charging within existing grid limits.

Key features

Different Levels of Control

Coordinated control across chargers, storage, and grid connection

Energy Management - No Control

No control (without energy management)

Installed charging capacity exceeds available grid power during a typical day of operation.​ At peak demand, charging slows or stops, drivers leave, and revenue is lost.

Protect your site

Level 1: Stay within grid limits (Load management)

Distribute power across chargers to stay within your grid connection.​ 

Keep your site running — even at peak demand.​ 

Maintain operations and avoid overloads.​

BESS Power Assist Graphic

Level 2: Serve more demand (Load management + BESS)

Extend your capacity beyond the grid using stored energy.​ 

Serve more vehicles and reduce unserved demand during peak periods.​ 

Capture more sessions and increase revenue.​

Energy Cost Optimization

Level 3: Reduce energy costs (Full energy management)

Use energy when it is cheapest.​ 

Charge when prices are low and discharge when demand 
and prices are high.​ 

Reduce peak demand and lower grid charges.​ 

Lower cost per kWh improves margins.

Cloud to side dashboard

Cloud-to-Site Control

Cloud intelligence across your network with real-time control at every site

Energy management uses cloud intelligence to monitor and optimize network performance, providing full visibility into sites, energy usage, and system behavior.​ At each site, a local controller executes these strategies in real time – balancing power, maintaining operating limits, and increasing capacity when required.

FAQ

Energy Management, Explained.

integrated solutions

Service & Support

Delivering reliable and high-performing charging network operations

ABB E-mobility's OM System charging products in a line

Speak to an expert about your site needs