Three M-series power cabinets totaling 1200 kW
Power

OM
M-Series

Modular Air-Cooled Power for Scalable Deployment

OM M-Series

Built to Optimize Site-Level Energy Delivery 

key benefits

Modular Air-Cooled Power for Scalable Deployment

Maximize every kWh

Scale Power with Growth

Start with 200 kW and expand output to 1200 kW as your site grows

More Energy Delivered

Dynamic power allocation distributes more energy across every outlet

Install up to 24 Outlets

Charge up to 24 vehicles in parallel across your depot site

More Power, Less Space

High power density enables efficient integration and lower operating costs

ENGINEERING EXCELLENCE

Lower Cost per kWh Delivered¹

M-Series power cabinets improve site economics by targeting the lowest cost per kWh over the life of the site

Trucks charging

Invest in line with demand

Output is field-upgradable from 200 to 1200 kW across three cabinets, enabling operators to align initial deployment with CAPEX and install more outlets over time. Independent scaling of cabinets and dispensers allows capacity to grow with utilization and fleet electrification – without site redesign or infrastructure replacement.

High Power Public Charging

Superior power delivery

An air‑cooled power cabinet architecture with 50 kW power‑sharing granularity delivers more kWh per site per day with 20% less installed power2. Up to 1.2 MW is dynamically shared across as many as 24 outlets, with reduced thermal derating to sustain high performance during periods of peak vehicle demand.

High Power Public Charging

More charging capability
with less space

Delivering the highest power density in its category, M-Series cabinets concentrate megawatt power into a compact footprint of 625 kW/m². The detached dispenser architecture allows operators to install more outlets within site constraints, freeing up parking bays or depot space to increase charging capacity and revenue potential. 

1 The same installed kW delivers more kWh per session, and a smaller installed kW delivers the same kWh per hour. Both outcomes lower the cost per kWh.
2 At same high site occupancy (75-100%) and same installed port number (8), at average vehicle kW demand (75-85 kW), our 800 kW system with 50 kW power sharing granularity (M800) delivers the same kWh per day as a market-typical 1000 kW with 62.5 kW power sharing granularity.

ABB E-mobility power modules

The Power Within

Next-generation power modules are developed entirely in-house for improved efficiency and long-term durability.

 

97 %
Conversion Efficiency

SiC semiconductors deliver up to 97% conversion efficiency and reduce energy costs by 20-40% compared to traditional silicon-based systems.


50 kW
Power Granularity

Dynamic Power Allocation distributes power where it’s needed, optimizing energy delivery across up to 24 outlets.


100 kW
Continuous Output

Power modules sustain power delivery across the entire voltage range to deliver a reliable and predictable performance.

OM M-Series Specifications

Power Configuration:

M200: 200 kW (1 cabinet)
M400: 400 kW (1 cabinet)
M800: 800 kW (2 cabinets)
M1200: 1200 kW (3 cabinets)

DC Output: (per cabinet)

Output current: 1200 A
Dynamic Power Sharing: 50 kW granularity

Compatible dispensers: OM Solo, Duo, Dock, Ultra

Configuration of outlets:
M200: up to 4 outlets
M400: up to 8 outlets
M800: up to 16 outlets
M1200: up to 24 outlets

Output voltage: 150 - 980 V
Power conversion efficiency: up to 97%

AC Input: (per cabinet)

Nominal voltage: (CE): 400 V (±10%) (NA): 480 V (±10%)
Nominal input current (RMS): (CE): 612 A (NA): 510 A
AC power rating: 419 kW

Frequency: (CE): 50 Hz (±5%) (NA): 60 Hz (±5%)
Earthing systems: (CE): TT, TN-C, TN-S, TNC-S (NA): WYE
Inlet cable size: 3 ph + PE (no neutral) up to 4 x 300 mm² per phase
Power factor: > 0.99 at full load

Total Harmonic Distortion (THD): < 3%
Overvoltage category: III
SPD: (CE): Type 1 + 2 (NA): Type 1
SCCR: (CE): 50 kA (NA): 65 kA

Emergency Button:

Can be connected to external EMG button

Service Access:

Front and rear doors

Remote Management:

Access control, configuration, diagnostics, software updates¹

Operating Conditions:

Operating from -30°C to 55°C (-22°F to 131°F) with derating
Storage from 5°C to 40°C (41°F to 104°F), IEC 60721-3-1
Altitude: up to 2000 m (6562 ft)
Humidity: up to 95%, non-condensing

Impact resistance: IK10
IP rating: IP54, indoor and outdoor

Single cabinet noise emission: 65 dB(A) avg. within 1 m radius,
at 25°C (77°F), full power
Intended use: indoor and outdoor
Mounting options: floor mounted

Form Factor: (per cabinet)

Dimensions (H x W x D): 2161 x 810 x 791 mm (85.0 x 31.9 x 31.1 in)
Weight: 730 kg (1609 lbs)
Corrosion resistance: C5-H, ISO 12944

DC Power Cable:

8 x 150 mm² - 300 mm² DC+, 8 x 150 - 300 mm² DC-

Auxiliary AC Supply:

8 x 400/480 Vac, 3 x 2,5 mm² + PE

Interlock Cables:

8 x 2 wire STP (shielded twisted pair)

Distance & Communication:

Ethernet: 100 m (328 ft), up to 150 m / (492 ft) (in development)

Safety Standards:

(CE): IEC 61851-1, IEC 61851-23
(NA): UL 2202, UL 2231-1, UL 2231-2, CSA 22.2 No.346:22

EMC:

(CE): IEC 61851-21-2, IEC 61000-6-4, IEC 61000-6-2
(NA): FCC part 15, IEEE 519 (Class A)

Manufactured:

Europe & USA

Network Connections:

3G/4G/5G, Ethernet (10/100 Base-T) to control system,
optional second 5G modem

OCPP:

Open Charge Point Protocol (OCPP) 1.6J and 2.0.1

Vehicle Communication Protocols:

DIN SPEC 70121, ISO 15118-2, ISO 15118-3,
Autocharge, Plug & Charge

RED Directive:

Compliant

Expected Lifespan:

10 years²
ABB E-mobility's OM System charging products in a line

Speak to an expert about your site needs