Depot
Charging
extreme utilization and fast turnaround.
Autonomous fleets operate 24/7, coordinating vehicles, energy, and availability to deliver on-demand mobility at scale. As driverless services expand city by city, charging infrastructure becomes a defining factor in both performance and cost. It must keep up with nonstop operations and deliver reliable power without intervention – so fleets can scale coverage with confidence.
Charging architecture that maximizes kWh per outlet per day through site-wide orchestration and sustained performance
A liquid-cooled power architecture designed for more than 100,000+ duty cycles sustains stable output at utilization rates exceeding 40%+, enabling constant vehicle turnarounds without derating or manual intervention. The result is charging capacity that remains reliably available as demand intensifies.
Site-wide power orchestration dynamically allocates energy to maximize kWh delivered per bay per day while minimizing conversion losses. Combined with DC-bus readiness for energy storage, the X system provides a clear path to smooth peaks, manage energy cost volatility, and extract more value from the same power infrastructure.
With utilization rates beyond the industry standard, a zero-intervention operating model protects fleet availability and prevents operational disruption. Continuous monitoring, remote diagnostics, and uptime-focused service levels ensure sustained performance under load and rapid issue resolution without human oversight.
Our integrated site-level solutions combine powerful system technology with advanced software and services