Bus charging connected to a dispenser

Depot Charging for
Bus Fleets

With around 90% of bus charging occurring at a depot, reliable charging infrastructure is critical to support daily schedules while driving the transition to cleaner urban transit.
360

kW
output

Union.svg
4+

hour
dwell time

Group 1171276116.svg

A Complete Charging Solution
for Depot Operations

Heavy-Duty Charger

HVC360 and ChargeDock streamline e-fleet charging with power and space efficiency

Asset Management

AMP allows you to monitor, manage, and control your charging network remotely

Service Packages

A comprehensive service package maximizes performance for the lifetime of your EV charging assets

Frontal shot of HVC360 and charge dock
Heavy-Duty

HVC360 + ChargeDock

Reliable Performance

Up to 360 kW of power is distributed to 1-4 outlets at 90 kW granularity

Electricity.svg
Flexible Site Setup

Seamless integration into any depot layout with dispenser versatility

Icon.svg
Multi-Interface Support

Compatible with CCS and Panto systems to support all bus makes

icon_6_flexible

Dynamic Power Allocation

Share up to 360 kW at 90 kW granularity between 1-4 outlets to meet varying bus schedules.

Parallel Overnight Charging
Optimize energy use and charge buses simultaneously overnight to ensure they’re ready for service by morning.

Infographic illustrating dynamic power delivery to multiple dispensers

Dynamic Power Allocation

Share up to 360 kW at 90 kW granularity between 1-4 outlets to meet varying bus schedules.

Peak Energy Delivery
Allocate full power to a single dispenser for quick charging during peak schedules and shift changes.

Infographic illustrating dynamic power delivery to multiple dispensers

New ChargeDock Dispenser

Our new dispenser delivers 500 A of continuous output when charging buses using a pantograph system. Compatible with both panto-up and panto-down, ChargeDock integrates easily into bus depots to enable a safe and automated charging connection for electric buses.

ChargeDock dispenser in idle mode

Smart Configuration

Install ChargeDock dispensers pedestal or overhead mounted up to 150 m from the HVC360 power cabinet for maximum flexibility in space-constrained depots. Up to four dispensers can be connected in parallel with varying interfaces.

Infographic illustrating configuration options for a split system charging solution
Asset management toolchain dashboard on a computer monitor
SOFTWARE

Cloud-Based
Asset Management

  Monitor network performance and receive real-time alerts

  Perform remote actions to maximize charger uptime

  Access data and insights from one user-friendly dashboard

Charger Management

Handle everything from configuration and over-the-air updates to authorization policies and session reports remotely. Fine-tune user permissions and control charger access while tracking usage through PIN, RFID, and Vehicle ID. 

Alert creation ticket found on the Asset Management Platform

Service Management

When faults are detected, create service tickets and track their progress through AMP’s integrated service management. Our teams can address over 70% of issues with remote actions to ensure an uninterrupted service.

Service request ticket found on the Asset Management Platform
ABB E-mobility employee servicing an EV charger
Service

Comprehensive
Services Packages

  Receive end-to-end operational support from a single partner

  Predict operating costs and maximize charging profits

  Select a pre-configured package that meets business requirements

ABB E-mobility employee working in a customer service call center

Expert Support

Our experts remotely diagnose, update, and resolve issues – boosting efficiency and minimizing downtime. When remote fixes aren't enough, certified technicians are sent on-site with guaranteed response times to quickly restore charger uptime and minimize disruption.

Asset Intelligence

Stay ahead with continuous performance improvements through software and firmware updates. Our digital toolchain ensures optimized uptime, smarter diagnostics, and evolving charger capabilities.

Asset management toolchain dashboard on a computer monitor

Spare Parts Management

Get fast and reliable access to genuine OEM parts – stored locally and delivered when needed to keep your chargers running smoothly.

Exploding image showing small components of a P-series connector
Dot pattern in ABB colours

Get Your Depot
Future-Ready

Speak to our sales team and find out how we can make
electrification work for your site.