MCS1200 charger ready for use at a truck-charging bay where a driver checks his truck

On-the-Go Charging
for Trucks

As electric trucks begin covering longer routes, access to fast, reliable charging at rest stops and logistics hubs is essential to keep goods moving.
1.2

MW
output

MCS_Icon.svg
<45

min
dwell time

Group 1171276116.svg

A Complete Charging Solution to Electrify Logistics

Heavy-Duty Charger

The MCS1200 system delivers the power and performance standard for the fast-evolving e-truck sector

Asset Management

AMP allows you to monitor, manage, and control your charging network remotely

Service Packages

A comprehensive service package maximizes performance for the lifetime of your EV charging assets

frontal shot of MCS1200
Heavy-Duty

MCS1200

Superior Performance

Maximum power delivery of 1.2 MW at 1500 A continuous

Electricity.svg
Dual Configuration

Dedicated MCS charge post with optional CCS connector

Growth.svg
Branded Experiences

Award-winning UI and design configurable to your brand identity

icon_6_flexible

1.2 Megawatt Power

Our MCS solution sets a new performance benchmark to complement the mandatory rest break required for freight-truck drivers. With 1.2 MW and 1500 A of continuous output, MCS1200 delivers the right amount of power in the right amount of time to ensure drivers remain on schedule.

ABB E-mobility power module stack

Safe & Robust Design

Purpose-built for heavy-duty use, the charge post features a double-wall cabinet with dual-compartment cooling to protect power electronics from environmental elements. The rotated connector holder is angled to align with the truck inlet, minimizing torque from the cable.

Side-angle of the MCS1200 charge post in idle mode

User-Centric Interface

The MCS1200’s 21.5" HD touch screen is configured for single-outlet use, while 360° LED lighting indicates charger availability to drivers from the truck cab. 

An anti-glare display and AAA-rated HMI accessibility ensure that text size and colors are legible for users in all conditions.

C50 HMI with blue, white and dark grey components

Configurable UI & Design

Make your brand visible with configurable touchpoints. Select a unique color scheme and integrate branded moments without compromising on charging success rate. Choose logo placements and custom cabinet colors in automotive-grade paint for a cohesive look and feel on-site.

MCS1200 with orange branding
Asset management toolchain dashboard on a computer monitor
SOFTWARE

Cloud-Based
Asset Management

  Monitor network performance and receive real-time alerts

  Perform remote actions to maximize charger uptime

  Access data and insights from one user-friendly dashboard

Charger Management

Handle everything from configuration and over-the-air updates to authorization policies and session reports remotely. Fine-tune user permissions and control charger access while tracking usage through PIN, RFID, and Vehicle ID. 

Alert creation ticket found on the Asset Management Platform

Service Management

When faults are detected, create service tickets and track their progress through AMP’s integrated service management. Our teams can address over 70% of issues with remote actions to ensure an uninterrupted service.

Service request ticket found on the Asset Management Platform
ABB E-mobility employee servicing an EV charger
Service

Comprehensive
Services Packages

  Receive end-to-end operational support from a single partner

  Predict operating costs and maximize charging profits

  Select a pre-configured package that meets business requirements

ABB E-mobility employee working in a customer service call center

Expert Support

Our experts remotely diagnose, update, and resolve issues – boosting efficiency and minimizing downtime. When remote fixes aren't enough, certified technicians are sent on-site with guaranteed response times to quickly restore charger uptime and minimize disruption.

Asset Intelligence

Stay ahead with continuous performance improvements through software and firmware updates. Our digital toolchain ensures optimized uptime, smarter diagnostics, and evolving charger capabilities.

Asset management toolchain dashboard on a computer monitor

Spare Parts Management

Get fast and reliable access to genuine OEM parts – stored locally and delivered when needed to keep your chargers running smoothly.

Exploding image showing small components of a P-series connector
Dot pattern in ABB colours

Charge the
Journey Ahead

Speak to our sales team and find out how we can make
electrification work for your site.