A bus charges at a stop on route using a pantograph down system

Opportunity Charging
for Bus Fleets

To keep electric buses running reliably throughout the day, quick and automated charging at intermediate stops and endpoints enables longer service hours without expanding fleet size.
150-450

kW
output

Union.svg
6-8

min
dwell time

Group 1171276116.svg

A Complete Charging Solution to Power Bus Mobility

Heavy-Duty Charger

HVC150 supports ultra-fast charging via pantograph at terminals and on-route stops

Asset Management

AMP allows you to monitor, manage, and control your charging network remotely

Service Packages

A comprehensive service package maximizes performance for the lifetime of your EV charging assets

HVC150 and a pantograph system from ABB E-mobility
Heavy-Duty

HVC150

Optimal Output

Connect up to 3 power cabinets to match required power

Electricity.svg
Interoperability Tested

One interface charges buses from different manufacturers

icon_9_globe
Automated Operations

Charging session initiates immediately when bus stops with no driver action

abb-e-mobility-high-performance-icon.png
abb-e-mobility-opportunity-charging-closeup

Automated On-Route Charging

Some bus routes exceed the range of a single charge and require quick top-ups during operation. Our opportunity charging solution delivers an automated, high-power charge via rooftop connection, enabled by a vehicle-mounted or inverted pantograph system. 

Pantograph-Down System

The panto-down is ideal for bus fleets requiring continuous high-power charging. This charger-mounted pantograph automatically lowers onto roof-mounted contact rails, enabling quick, hands-free charging compatible with diverse bus models.

Pantograph-Down System

Pantograph-Up System

The panto-up follows the OppCharge protocol, enabling fully automated fast-charging by raising the vehicle-mounted pantograph to connect with an overhead charging mast. This setup integrates seamlessly into daily operations, supporting quick charge cycles.

Pantograph-Up System
Asset management toolchain dashboard on a computer monitor
SOFTWARE

Cloud-Based
Asset Management

  Monitor network performance and receive real-time alerts

  Perform remote actions to maximize charger uptime

  Access data and insights from one user-friendly dashboard

Charger Management

Handle everything from configuration and over-the-air updates to authorization policies and session reports remotely. Fine-tune user permissions and control charger access while tracking usage through PIN, RFID, and Vehicle ID. 

Alert creation ticket found on the Asset Management Platform

Service Management

When faults are detected, create service tickets and track their progress through AMP’s integrated service management. Our teams can address over 70% of issues with remote actions to ensure an uninterrupted service.

Service request ticket found on the Asset Management Platform
ABB E-mobility employee servicing an EV charger
Service

Comprehensive
Services Packages

  Receive end-to-end operational support from a single partner

  Predict operating costs and maximize charging profits

  Select a pre-configured package that meets business requirements

ABB E-mobility employee working in a customer service call center

Expert Support

Our experts remotely diagnose, update, and resolve issues – boosting efficiency and minimizing downtime. When remote fixes aren't enough, certified technicians are sent on-site with guaranteed response times to quickly restore charger uptime and minimize disruption.

Asset Intelligence

Stay ahead with continuous performance improvements through software and firmware updates. Our digital toolchain ensures optimized uptime, smarter diagnostics, and evolving charger capabilities.

Asset management toolchain dashboard on a computer monitor

Spare Parts Management

Get fast and reliable access to genuine OEM parts – stored locally and delivered when needed to keep your chargers running smoothly.

Exploding image showing small components of a P-series connector
Dot pattern in ABB colours

Stay Charged and
on Schedule

Speak to our sales team and find out how we can make
electrification work for your site.